KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-45H | $36.56 | N/A | N/A Plain | N/A 1.5 | N/A 45 | N/A S5 | N/A 15 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20769 |
36.56 |
| SSA1.5-45J15 | $37.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 15 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20779 |
37.81 |
| SSA1.5-45J16 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 16 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20780 |
49.89 |
| SSA1.5-45J17 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 17 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20781 |
49.89 |
| SSA1.5-45J18 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 18 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20782 |
49.89 |
| SSA1.5-45J19 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 19 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20783 |
49.89 |
| SSA1.5-45J20 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 20 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20784 |
49.89 |
| SSA1.5-45J22 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 22 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20785 |
49.89 |
| SSA1.5-45J25 | $49.89 | N/A | N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 25 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20786 |
49.89 |
| SSA1.5-45J28 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 28 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20787 |
49.89 |
| SSA1.5-45J30 | $49.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S5K | N/A 30 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20788 |
49.89 |
| SSA1.5-48 | $28.15 | N/A | N/A Plain | N/A 1.5 | N/A 48 | N/A S5 | N/A 15 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20789 |
28.15 |
| SSA1.5-48H | $38.95 | N/A | N/A Plain | N/A 1.5 | N/A 48 | N/A S5 | N/A 15 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20790 |
38.95 |
| SSA1.5-48J15 | $39.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 15 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20801 |
39.42 |
| SSA1.5-48J16 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 16 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20802 |
51.68 |
| SSA1.5-48J17 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 17 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20803 |
51.68 |
| SSA1.5-48J18 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20804 |
51.68 |
| SSA1.5-48J19 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 19 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20805 |
51.68 |
| SSA1.5-48J20 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 20 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20806 |
51.68 |
| SSA1.5-48J22 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 22 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20807 |
51.68 |
| SSA1.5-48J25 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 25 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20808 |
51.68 |
| SSA1.5-48J28 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 28 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20809 |
51.68 |
| SSA1.5-48J30 | $51.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 30 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20810 |
51.68 |
| SSA1.5-48J32 | $51.68 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 32 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20811 |
51.68 |
| SSA1.5-50 | $28.93 |
N/A
|
N/A Plain | N/A 1.5 | N/A 50 | N/A S5 | N/A 15 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20812 |
28.93 |