The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-120J16 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 16 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20305
70.89
SSA1-120J17 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 17 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20306
70.89
SSA1-120J18 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 18 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20307
70.89
SSA1-120J19 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 19 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20308
70.89
SSA1-120J20 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 20 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20309
70.89
SSA1-120J22 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 22 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20310
70.89
SSA1-120J25 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 25 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20311
70.89
SSA1-120J28 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 28 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20312
70.89
SSA1-120J30 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 30 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20313
70.89
SSA1-120J32 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 32 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20314
70.89
SSA1-120J35 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 35 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20315
70.89
SSA1-120J40 $69.17 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 40 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20316
69.17
SSA1-120J45 $69.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 45 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20317
69.17
SSA1-120J50 $69.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 50 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20318
69.17
SSA1-20 $6.66 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 20 N/A S5 N/A 8 mm N/A 20 mm N/A 22 mm N/A 10 mm N/A
20319
6.66
SSA1-20H $18.49 N/A N/A Plain N/A 1 N/A 20 N/A S5 N/A 8 mm N/A 20 mm N/A 22 mm N/A 10 mm N/A
20320
18.49
SSA1-20J8 $25.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A S5K N/A 8 mm N/A 20 mm N/A 22 mm N/A 10 mm N/A
20321
25.27
SSA1-24 $7.68 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 24 N/A S5 N/A 8 mm N/A 24 mm N/A 26 mm N/A 10 mm N/A
20322
7.68
SSA1-24H $19.43 N/A N/A Plain N/A 1 N/A 24 N/A S5 N/A 8 mm N/A 24 mm N/A 26 mm N/A 10 mm N/A
20323
19.43
SSA1-24J10 $37.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 24 N/A S5K N/A 10 mm N/A 24 mm N/A 26 mm N/A 10 mm N/A
20325
37.19
SSA1-24J8 $26.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 24 N/A S5K N/A 8 mm N/A 24 mm N/A 26 mm N/A 10 mm N/A
20326
26.07
SSA1-25 $7.89 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 25 N/A S5 N/A 8 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
20327
7.89
SSA1-25H $19.59 N/A N/A Plain N/A 1 N/A 25 N/A S5 N/A 8 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
20328
19.59
SSA1-25J10 $37.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S5K N/A 10 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
20330
37.31
SSA1-25J8 $26.20 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S5K N/A 8 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
20331
26.2
Unit of Measure
1 2 3 4 5 »