The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-55J32 $57.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 32 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20860
57.87
SSA1.5-55J35 $57.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 35 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20861
57.87
SSA1.5-56 $33.38 N/A N/A Plain N/A 1.5 N/A 56 N/A S5 N/A 15 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20862
33.38
SSA1.5-56H $44.04 N/A N/A Plain N/A 1.5 N/A 56 N/A S5 N/A 15 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20863
44.04
SSA1.5-56J15 $47.55 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 15 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20876
47.55
SSA1.5-56J16 $59.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 16 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20877
59.95
SSA1.5-56J17 $59.95 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 17 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20878
59.95
SSA1.5-56J18 $59.95 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 18 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20879
59.95
SSA1.5-56J19 $59.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 19 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20880
59.95
SSA1.5-56J20 $59.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 20 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20881
59.95
SSA1.5-56J22 $59.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 22 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20882
59.95
SSA1.5-56J25 $58.24 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 25 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20883
58.24
SSA1.5-56J28 $58.24 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 28 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20884
58.24
SSA1.5-56J30 $58.24 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 30 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20885
58.24
SSA1.5-56J32 $58.24 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 32 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20886
58.24
SSA1.5-56J35 $58.24 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 35 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20887
58.24
SSA1.5-56J40 $58.24 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 40 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20888
58.24
SSA1.5-60 $36.31 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 60 N/A S5 N/A 15 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20889
36.31
SSA1.5-60H $46.91 N/A N/A Plain N/A 1.5 N/A 60 N/A S5 N/A 15 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20890
46.91
SSA1.5-60J15 $50.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 15 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20903
50.98
SSA1.5-60J16 $63.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 16 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20904
63.31
SSA1.5-60J17 $63.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 17 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20905
63.31
SSA1.5-60J18 $63.31 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 18 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20906
63.31
SSA1.5-60J19 $63.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 19 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20907
63.31
SSA1.5-60J20 $63.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 20 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20908
63.31
Unit of Measure
« 21 22 23 24 25 »