The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-60J22 $63.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 22 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20909
63.31
SSA1.5-60J25 $61.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 25 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20910
61.6
SSA1.5-60J28 $61.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 28 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20911
61.6
SSA1.5-60J30 $61.60 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 30 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20912
61.6
SSA1.5-60J32 $61.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 32 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20913
61.6
SSA1.5-60J35 $61.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 35 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20914
61.6
SSA1.5-60J40 $61.60 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 40 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20915
61.6
SSA1.5-70 $46.18 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 70 N/A S5 N/A 15 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20916
46.18
SSA1.5-70H $67.91 N/A N/A Plain N/A 1.5 N/A 70 N/A S5 N/A 15 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20917
67.91
SSA1.5-70J15 $62.16 N/A N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 15 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20932
62.16
SSA1.5-70J16 $72.95 N/A N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 16 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20933
72.95
SSA1.5-70J17 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 17 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20934
72.95
SSA1.5-70J18 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 18 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20935
72.95
SSA1.5-70J19 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 19 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20936
72.95
SSA1.5-70J20 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 20 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20937
72.95
SSA1.5-70J22 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 22 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20938
72.95
SSA1.5-70J25 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 25 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20939
72.95
SSA1.5-70J28 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 28 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20940
72.95
SSA1.5-70J30 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 30 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20941
72.95
SSA1.5-70J32 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 32 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20942
72.95
SSA1.5-70J35 $72.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 35 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20943
72.95
SSA1.5-70J40 $71.23 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 40 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20944
71.23
SSA1.5-70J45 $71.23 N/A N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 45 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20945
71.23
SSA1.5-70J50 $69.52 N/A N/A Finished N/A 1.5 N/A 70 N/A S5K N/A 50 mm N/A 105 mm N/A 108 mm N/A 15 mm N/A
20946
69.52
SSA1.5-80 $56.41 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 80 N/A S5 N/A 15 mm N/A 120 mm N/A 123 mm N/A 15 mm N/A
20947
56.41
Unit of Measure
« 21 22 23 24 25 »