KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-80H | $77.80 | N/A | N/A Plain | N/A 1.5 | N/A 80 | N/A S5 | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20948 |
77.8 |
| SSA1.5-80J15 | $71.80 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20963 |
71.8 |
| SSA1.5-80J16 | $84.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 16 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20964 |
84.15 |
| SSA1.5-80J17 | $84.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 17 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20965 |
84.15 |
| SSA1.5-80J18 | $84.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 18 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20966 |
84.15 |
| SSA1.5-80J19 | $84.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 19 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20967 |
84.15 |
| SSA1.5-80J20 | $84.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20968 |
84.15 |
| SSA1.5-80J22 | $84.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20969 |
84.15 |
| SSA1.5-80J25 | $84.15 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20970 |
84.15 |
| SSA1.5-80J28 | $84.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20971 |
84.15 |
| SSA1.5-80J30 | $84.15 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20972 |
84.15 |
| SSA1.5-80J32 | $80.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20973 |
80.34 |
| SSA1.5-80J35 | $80.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20974 |
80.34 |
| SSA1.5-80J40 | $80.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20975 |
80.34 |
| SSA1.5-80J45 | $80.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20976 |
80.34 |
| SSA1.5-80J50 | $80.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20977 |
80.34 |
| SSA1.5-100HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 16 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20596 |
0 |
| SSA1.5-100HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 17 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20597 |
0 |
| SSA1.5-100HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 18 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20598 |
0 |
| SSA1.5-100HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 19 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20599 |
0 |
| SSA1.5-100HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20600 |
0 |
| SSA1.5-100HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 22 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20601 |
0 |
| SSA1.5-100HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20602 |
0 |
| SSA1.5-100HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20603 |
0 |
| SSA1.5-100HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20604 |
0 |