The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-100HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 32 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20605
0
SSA1.5-100HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 35 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20606
0
SSA1.5-100HJ40 $0.00 N/A N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 40 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20607
0
SSA1.5-20HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 20 N/A S5K N/A 12 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
20623
0
SSA1.5-24HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 12 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20628
0
SSA1.5-24HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 14 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20629
0
SSA1.5-24HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 15 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20630
0
SSA1.5-24HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 16 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20631
0
SSA1.5-25HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20639
0
SSA1.5-25HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 14 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20640
0
SSA1.5-25HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 15 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20641
0
SSA1.5-25HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 16 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20642
0
SSA1.5-28HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 12 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20650
0
SSA1.5-28HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 14 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20651
0
SSA1.5-28HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 15 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20652
0
SSA1.5-28HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 16 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20653
0
SSA1.5-28HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 17 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20654
0
SSA1.5-28HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 18 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20655
0
SSA1.5-28HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 19 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20656
0
SSA1.5-30HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 12 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20667
0
SSA1.5-30HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 14 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20668
0
SSA1.5-30HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 15 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20669
0
SSA1.5-30HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 16 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20670
0
SSA1.5-30HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 17 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20671
0
SSA1.5-30HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 18 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20672
0
Unit of Measure
« 21 22 23 24 25 »