KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-30HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 19 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20673 |
0 |
| SSA1.5-30HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 20 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20674 |
0 |
| SSA1.5-32HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 12 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20686 |
0 |
| SSA1.5-32HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 14 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20687 |
0 |
| SSA1.5-32HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20688 |
0 |
| SSA1.5-32HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 16 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20689 |
0 |
| SSA1.5-32HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 17 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20690 |
0 |
| SSA1.5-32HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 18 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20691 |
0 |
| SSA1.5-32HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 19 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20692 |
0 |
| SSA1.5-32HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 20 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20693 |
0 |
| SSA1.5-32HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S5K | N/A 22 mm | N/A 48 mm | N/A 51 mm | N/A 15 mm |
N/A
20694 |
0 |
| SSA1.5-35HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 12 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20707 |
0 |
| SSA1.5-35HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 14 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20708 |
0 |
| SSA1.5-35HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 15 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20709 |
0 |
| SSA1.5-35HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 16 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20710 |
0 |
| SSA1.5-35HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 17 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20711 |
0 |
| SSA1.5-35HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 18 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20712 |
0 |
| SSA1.5-35HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 19 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20713 |
0 |
| SSA1.5-35HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 20 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20714 |
0 |
| SSA1.5-35HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S5K | N/A 22 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 15 mm |
N/A
20715 |
0 |
| SSA1.5-36HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 12 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20728 |
0 |
| SSA1.5-36HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 14 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20729 |
0 |
| SSA1.5-36HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 15 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20730 |
0 |
| SSA1.5-36HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 16 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20731 |
0 |
| SSA1.5-36HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 17 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20732 |
0 |