The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-48HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 19 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20794
0
SSA1.5-48HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 20 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20795
0
SSA1.5-48HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 22 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20796
0
SSA1.5-48HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 25 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20797
0
SSA1.5-48HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 28 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20798
0
SSA1.5-48HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 30 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20799
0
SSA1.5-48HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 32 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20800
0
SSA1.5-50HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 16 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20814
0
SSA1.5-50HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 17 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20815
0
SSA1.5-50HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 18 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20816
0
SSA1.5-50HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 19 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20817
0
SSA1.5-50HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 20 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20818
0
SSA1.5-50HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 22 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20819
0
SSA1.5-50HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 25 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20820
0
SSA1.5-50HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 28 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20821
0
SSA1.5-50HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 30 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20822
0
SSA1.5-50HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 32 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20823
0
SSA1.5-50HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 50 N/A S5K N/A 35 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
20824
0
SSA1.5-55HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 16 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20839
0
SSA1.5-55HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 17 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20840
0
SSA1.5-55HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 18 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20841
0
SSA1.5-55HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 19 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20842
0
SSA1.5-55HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 20 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20843
0
SSA1.5-55HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 22 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20844
0
SSA1.5-55HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 25 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20845
0
Unit of Measure
« 26 27 28 29 30 »