KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-55HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 28 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20846 |
0 |
| SSA1.5-55HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 30 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20847 |
0 |
| SSA1.5-55HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 32 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20848 |
0 |
| SSA1.5-55HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 35 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20849 |
0 |
| SSA1.5-56HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 16 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20864 |
0 |
| SSA1.5-56HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 17 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20865 |
0 |
| SSA1.5-56HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 18 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20866 |
0 |
| SSA1.5-56HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 19 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20867 |
0 |
| SSA1.5-56HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 20 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20868 |
0 |
| SSA1.5-56HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 22 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20869 |
0 |
| SSA1.5-56HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 25 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20870 |
0 |
| SSA1.5-56HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 28 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20871 |
0 |
| SSA1.5-56HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 30 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20872 |
0 |
| SSA1.5-56HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 32 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20873 |
0 |
| SSA1.5-56HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 35 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20874 |
0 |
| SSA1.5-56HJ40 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 40 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20875 |
0 |
| SSA1.5-60HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 16 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20891 |
0 |
| SSA1.5-60HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 17 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20892 |
0 |
| SSA1.5-60HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 18 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20893 |
0 |
| SSA1.5-60HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 19 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20894 |
0 |
| SSA1.5-60HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20895 |
0 |
| SSA1.5-60HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20896 |
0 |
| SSA1.5-60HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20897 |
0 |
| SSA1.5-60HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20898 |
0 |
| SSA1.5-60HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20899 |
0 |