KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-60HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20900 |
0 |
| SSA1.5-60HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20901 |
0 |
| SSA1.5-60HJ40 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20902 |
0 |
| SSA1.5-70HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 16 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20918 |
0 |
| SSA1.5-70HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 17 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20919 |
0 |
| SSA1.5-70HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 18 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20920 |
0 |
| SSA1.5-70HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 19 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20921 |
0 |
| SSA1.5-70HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 20 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20922 |
0 |
| SSA1.5-70HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 22 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20923 |
0 |
| SSA1.5-70HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 25 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20924 |
0 |
| SSA1.5-70HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 28 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20925 |
0 |
| SSA1.5-70HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 30 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20926 |
0 |
| SSA1.5-70HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 32 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20927 |
0 |
| SSA1.5-70HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 35 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20928 |
0 |
| SSA1.5-70HJ40 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 40 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20929 |
0 |
| SSA1.5-70HJ45 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 45 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20930 |
0 |
| SSA1.5-70HJ50 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 50 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20931 |
0 |
| SSA1.5-80HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 16 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20949 |
0 |
| SSA1.5-80HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 17 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20950 |
0 |
| SSA1.5-80HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 18 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20951 |
0 |
| SSA1.5-80HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 19 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20952 |
0 |
| SSA1.5-80HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20953 |
0 |
| SSA1.5-80HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20954 |
0 |
| SSA1.5-80HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20955 |
0 |
| SSA1.5-80HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20956 |
0 |