KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-80HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20957 |
0 |
| SSA1.5-80HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20958 |
0 |
| SSA1.5-80HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20959 |
0 |
| SSA1.5-80HJ40 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20960 |
0 |
| SSA1.5-80HJ45 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20961 |
0 |
| SSA1.5-80HJ50 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20962 |
0 |
| SSA2-100 | $142.85 |
N/A
|
N/A Plain | N/A 2 | N/A 100 | N/A S5 | N/A 18 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20978 |
142.85 |
| SSA2-100H | $164.63 | N/A | N/A Plain | N/A 2 | N/A 100 | N/A S5 | N/A 18 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20988 |
164.63 |
| SSA2-100J18 | $152.77 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 18 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21000 |
152.77 |
| SSA2-100J19 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 19 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21001 |
165.67 |
| SSA2-100J20 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 20 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21002 |
165.67 |
| SSA2-100J22 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 22 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21003 |
165.67 |
| SSA2-100J25 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21004 |
165.67 |
| SSA2-100J28 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 28 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21005 |
165.67 |
| SSA2-100J30 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 30 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21006 |
165.67 |
| SSA2-100J32 | $165.67 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 32 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21007 |
165.67 |
| SSA2-100J35 | $165.67 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 35 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21008 |
165.67 |
| SSA2-100J40 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 40 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21009 |
165.67 |
| SSA2-100J45 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 45 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21010 |
165.67 |
| SSA2-100J50 | $165.67 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 50 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
21011 |
165.67 |
| SSA2-15 | $12.53 | N/A | N/A Plain | N/A 2 | N/A 15 | N/A S5 | N/A 10 mm | N/A 30 mm | N/A 34 mm | N/A 20 mm |
N/A
21012 |
12.53 |
| SSA2-15H | $23.93 | N/A | N/A Plain | N/A 2 | N/A 15 | N/A S5 | N/A 10 mm | N/A 30 mm | N/A 34 mm | N/A 20 mm |
N/A
21013 |
23.93 |
| SSA2-15J10 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 15 | N/A S5K | N/A 10 mm | N/A 30 mm | N/A 34 mm | N/A 20 mm |
N/A
21015 |
N/A
{0}USD |
| SSA2-15J12 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 15 | N/A S5K | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 20 mm |
N/A
21016 |
N/A
{0}USD |
| SSA2-18 | $15.04 | N/A | N/A Plain | N/A 2 | N/A 18 | N/A S5 | N/A 10 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21017 |
15.04 |