The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-18H $26.33 N/A N/A Plain N/A 2 N/A 18 N/A S5 N/A 10 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
21018
26.33
SSA2-18J10 $0.00 N/A N/A Plain N/A 2 N/A 18 N/A S5K N/A 10 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
21022
N/A
{0}USD
SSA2-18J12 $0.00 N/A N/A Plain N/A 2 N/A 18 N/A S5K N/A 12 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
21023
N/A
{0}USD
SSA2-18J14 $0.00 N/A N/A Plain N/A 2 N/A 18 N/A S5K N/A 14 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
21024
N/A
{0}USD
SSA2-18J15 $0.00 N/A N/A Plain N/A 2 N/A 18 N/A S5K N/A 15 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
21025
N/A
{0}USD
SSA2-20 $16.77 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 20 N/A S5 N/A 12 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
21026
16.77
SSA2-20H $0.27 N/A N/A Plain N/A 2 N/A 20 N/A S5 N/A 12 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
21027
0.27
SSA2-20J12 $30.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S5K N/A 12 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
21032
30.87
SSA2-20J14 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S5K N/A 14 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
21033
43.84
SSA2-20J15 $43.84 N/A N/A Finished N/A 2 N/A 20 N/A S5K N/A 15 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
21034
43.84
SSA2-20J16 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S5K N/A 16 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
21035
43.84
SSA2-20J17 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S5K N/A 17 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
21036
43.84
SSA2-24 $20.58 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 24 N/A S5 N/A 12 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21037
20.58
SSA2-24H $31.61 N/A N/A Plain N/A 2 N/A 24 N/A S5 N/A 12 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21039
31.61
SSA2-24J12 $33.54 N/A N/A Finished N/A 2 N/A 24 N/A S5K N/A 12 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21047
33.54
SSA2-24J14 $46.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S5K N/A 14 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21048
46.4
SSA2-24J15 $46.40 N/A N/A Finished N/A 2 N/A 24 N/A S5K N/A 15 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21049
46.4
SSA2-24J16 $46.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S5K N/A 16 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21050
46.4
SSA2-24J17 $46.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S5K N/A 17 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21051
46.4
SSA2-24J18 $46.40 N/A N/A Finished N/A 2 N/A 24 N/A S5K N/A 18 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21052
46.4
SSA2-24J19 $46.40 N/A N/A Finished N/A 2 N/A 24 N/A S5K N/A 19 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21053
46.4
SSA2-24J20 $46.40 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S5K N/A 20 mm N/A 48 mm N/A 52 mm N/A 20 mm N/A
21054
46.4
SSA2-25 $21.03 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 25 N/A S5 N/A 12 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
21055
21.03
SSA2-25H $32.07 N/A N/A Plain N/A 2 N/A 25 N/A S5 N/A 12 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
21059
32.07
SSA2-25J12 $34.05 N/A N/A Finished N/A 2 N/A 25 N/A S5K N/A 12 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
21068
34.05
Unit of Measure
« 31 32 33 34 35 »