KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-35J30 | $54.79 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 30 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21174 |
54.79 |
| SSA2-35J32 | $54.79 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 32 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21175 |
54.79 |
| SSA2-36 | $32.81 |
N/A
|
N/A Plain | N/A 2 | N/A 36 | N/A S5 | N/A 15 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21176 |
32.81 |
| SSA2-36H | $43.47 | N/A | N/A Plain | N/A 2 | N/A 36 | N/A S5 | N/A 15 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21186 |
43.47 |
| SSA2-36J15 | $46.46 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 15 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21197 |
46.46 |
| SSA2-36J16 | $59.71 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 16 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21198 |
59.71 |
| SSA2-36J17 | $59.71 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 17 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21199 |
59.71 |
| SSA2-36J18 | $59.71 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 18 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21200 |
59.71 |
| SSA2-36J19 | $58.00 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 19 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21201 |
58 |
| SSA2-36J20 | $58.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 20 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21202 |
58 |
| SSA2-36J22 | $58.00 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 22 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21203 |
58 |
| SSA2-36J25 | $58.00 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 25 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21204 |
58 |
| SSA2-36J28 | $58.00 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 28 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21205 |
58 |
| SSA2-36J30 | $58.00 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 30 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21206 |
58 |
| SSA2-36J32 | $58.00 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 32 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21207 |
58 |
| SSA2-40 | $37.70 |
N/A
|
N/A Plain | N/A 2 | N/A 40 | N/A S5 | N/A 18 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21208 |
37.7 |
| SSA2-40H | $48.26 | N/A | N/A Plain | N/A 2 | N/A 40 | N/A S5 | N/A 18 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21218 |
48.26 |
| SSA2-40J18 | $51.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 18 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21227 |
51.23 |
| SSA2-40J19 | $64.84 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 19 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21228 |
64.84 |
| SSA2-40J20 | $64.84 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21229 |
64.84 |
| SSA2-40J22 | $64.84 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 22 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21230 |
64.84 |
| SSA2-40J25 | $64.84 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 25 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21231 |
64.84 |
| SSA2-40J28 | $63.12 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 28 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21232 |
63.12 |
| SSA2-40J30 | $63.12 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 30 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21233 |
63.12 |
| SSA2-40J32 | $63.12 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 32 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21234 |
63.12 |