The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-60J30 $95.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 30 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
21426
95.17
SSA2-60J32 $95.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 32 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
21427
95.17
SSA2-60J35 $95.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 35 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
21428
95.17
SSA2-60J40 $95.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 40 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
21429
95.17
SSA2-60J45 $95.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 45 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
21430
95.17
SSA2-60J50 $91.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 50 mm N/A 120 mm N/A 124 mm N/A 20 mm N/A
21431
91.37
SSA2-70 $87.32 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 70 N/A S5 N/A 18 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21432
87.32
SSA2-70H $109.09 N/A N/A Plain N/A 2 N/A 70 N/A S5 N/A 18 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21442
109.09
SSA2-70J18 $98.69 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 18 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21454
98.69
SSA2-70J19 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 19 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21455
112.17
SSA2-70J20 $112.17 N/A N/A Finished N/A 2 N/A 70 N/A S5K N/A 20 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21456
112.17
SSA2-70J22 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 22 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21457
112.17
SSA2-70J25 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 25 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21458
112.17
SSA2-70J28 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 28 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21459
112.17
SSA2-70J30 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 30 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21460
112.17
SSA2-70J32 $112.17 N/A N/A Finished N/A 2 N/A 70 N/A S5K N/A 32 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21461
112.17
SSA2-70J35 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 35 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21462
112.17
SSA2-70J40 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 40 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21463
112.17
SSA2-70J45 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 45 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21464
112.17
SSA2-70J50 $112.17 N/A N/A Finished N/A 2 N/A 70 N/A S5K N/A 50 mm N/A 140 mm N/A 144 mm N/A 20 mm N/A
21465
112.17
SSA2-80 $100.31 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 80 N/A S5 N/A 18 mm N/A 160 mm N/A 164 mm N/A 20 mm N/A
21466
100.31
SSA2-80H $121.71 N/A N/A Plain N/A 2 N/A 80 N/A S5 N/A 18 mm N/A 160 mm N/A 164 mm N/A 20 mm N/A
21476
121.71
SSA2-80J18 $113.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 18 mm N/A 160 mm N/A 164 mm N/A 20 mm N/A
21486
113.43
SSA2-80J19 $126.32 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 19 mm N/A 160 mm N/A 164 mm N/A 20 mm N/A
21487
126.32
SSA2-80J20 $126.32 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 20 mm N/A 160 mm N/A 164 mm N/A 20 mm N/A
21488
126.32
Unit of Measure
« 36 37 38 39 40 »