KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-36H | $21.78 | N/A | N/A Plain | N/A 1 | N/A 36 | N/A S5 | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20369 |
21.78 |
| SSA1-36J10 | $38.92 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20375 |
38.92 |
| SSA1-36J12 | $38.92 | N/A | N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 12 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20376 |
38.92 |
| SSA1-36J14 | $38.92 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 14 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20377 |
38.92 |
| SSA1-36J15 | $38.92 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 15 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20378 |
38.92 |
| SSA1-36J16 | $38.92 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 16 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20379 |
38.92 |
| SSA1-36J8 | $27.89 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20380 |
27.89 |
| SSA1-40 | $11.30 |
N/A
|
N/A Plain | N/A 1 | N/A 40 | N/A S5 | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20381 |
11.3 |
| SSA1-40H | $22.80 | N/A | N/A Plain | N/A 1 | N/A 40 | N/A S5 | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20382 |
22.8 |
| SSA1-40J10 | $39.67 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20390 |
39.67 |
| SSA1-40J12 | $39.67 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20391 |
39.67 |
| SSA1-40J14 | $39.67 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 14 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20392 |
39.67 |
| SSA1-40J15 | $39.67 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 15 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20393 |
39.67 |
| SSA1-40J16 | $39.67 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 16 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20394 |
39.67 |
| SSA1-40J17 | $39.67 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 17 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20395 |
39.67 |
| SSA1-40J18 | $39.67 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 18 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20396 |
39.67 |
| SSA1-40J8 | $28.68 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20397 |
28.68 |
| SSA1-45 | $12.58 |
N/A
|
N/A Plain | N/A 1 | N/A 45 | N/A S5 | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20398 |
12.58 |
| SSA1-45H | $23.99 | N/A | N/A Plain | N/A 1 | N/A 45 | N/A S5 | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20399 |
23.99 |
| SSA1-45J10 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20409 |
40.52 |
| SSA1-45J12 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 12 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20410 |
40.52 |
| SSA1-45J14 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 14 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20411 |
40.52 |
| SSA1-45J15 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 15 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20412 |
40.52 |
| SSA1-45J16 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 16 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20413 |
40.52 |
| SSA1-45J17 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 17 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20414 |
40.52 |