KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-20HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 17 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21031 |
0 |
| SSA2-24HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 14 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21040 |
0 |
| SSA2-24HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21041 |
0 |
| SSA2-24HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 16 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21042 |
0 |
| SSA2-24HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 17 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21043 |
0 |
| SSA2-24HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 18 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21044 |
0 |
| SSA2-24HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 19 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21045 |
0 |
| SSA2-24HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 20 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21046 |
0 |
| SSA2-25HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 14 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21060 |
0 |
| SSA2-25HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21061 |
0 |
| SSA2-25HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 16 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21062 |
0 |
| SSA2-25HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 17 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21063 |
0 |
| SSA2-25HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 18 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21064 |
0 |
| SSA2-25HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 19 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21065 |
0 |
| SSA2-25HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 20 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21066 |
0 |
| SSA2-25HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 22 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21067 |
0 |
| SSA2-28HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 16 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21084 |
0 |
| SSA2-28HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 17 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21085 |
0 |
| SSA2-28HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 18 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21086 |
0 |
| SSA2-28HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 19 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21087 |
0 |
| SSA2-28HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 20 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21088 |
0 |
| SSA2-28HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 22 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21089 |
0 |
| SSA2-28HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 25 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21090 |
0 |
| SSA2-30HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21106 |
0 |
| SSA2-30HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21107 |
0 |