KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-30HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21108 |
0 |
| SSA2-30HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21109 |
0 |
| SSA2-30HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 20 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21110 |
0 |
| SSA2-30HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 22 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21111 |
0 |
| SSA2-30HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 25 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21112 |
0 |
| SSA2-32HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 16 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21128 |
0 |
| SSA2-32HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 17 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21129 |
0 |
| SSA2-32HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21130 |
0 |
| SSA2-32HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 19 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21131 |
0 |
| SSA2-32HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 20 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21132 |
0 |
| SSA2-32HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 22 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21133 |
0 |
| SSA2-32HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 25 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21134 |
0 |
| SSA2-32HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 28 mm | N/A 64 mm | N/A 68 mm | N/A 20 mm |
N/A
21135 |
0 |
| SSA2-35HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 16 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21155 |
0 |
| SSA2-35HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 17 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21156 |
0 |
| SSA2-35HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 18 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21157 |
0 |
| SSA2-35HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 19 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21158 |
0 |
| SSA2-35HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 20 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21159 |
0 |
| SSA2-35HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 22 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21160 |
0 |
| SSA2-35HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 25 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21161 |
0 |
| SSA2-35HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 28 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21162 |
0 |
| SSA2-35HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 30 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21163 |
0 |
| SSA2-35HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 32 mm | N/A 70 mm | N/A 74 mm | N/A 20 mm |
N/A
21164 |
0 |
| SSA2-36HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 16 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21187 |
0 |
| SSA2-36HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 17 mm | N/A 72 mm | N/A 76 mm | N/A 20 mm |
N/A
21188 |
0 |