The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-36HJ18 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 18 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21189
0
SSA2-36HJ19 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 19 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21190
0
SSA2-36HJ20 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 20 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21191
0
SSA2-36HJ22 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 22 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21192
0
SSA2-36HJ25 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 25 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21193
0
SSA2-36HJ28 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 28 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21194
0
SSA2-36HJ30 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 30 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21195
0
SSA2-36HJ32 $0.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 32 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21196
0
SSA2-40HJ19 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 19 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21219
0
SSA2-40HJ20 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 20 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21220
0
SSA2-40HJ22 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 22 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21221
0
SSA2-40HJ25 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 25 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21222
0
SSA2-40HJ28 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 28 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21223
0
SSA2-40HJ30 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 30 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21224
0
SSA2-40HJ32 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 32 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21225
0
SSA2-40HJ35 $0.00 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 35 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21226
0
SSA2-45HJ19 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 19 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21247
0
SSA2-45HJ20 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 20 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21248
0
SSA2-45HJ22 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 22 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21249
0
SSA2-45HJ25 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 25 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21250
0
SSA2-45HJ28 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 28 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21251
0
SSA2-45HJ30 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 30 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21252
0
SSA2-45HJ32 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 32 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21253
0
SSA2-45HJ35 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 35 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21254
0
SSA2-45HJ40 $0.00 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 40 mm N/A 90 mm N/A 94 mm N/A 20 mm N/A
21255
0
Unit of Measure
« 41 42 43 44 45 »