The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-48HJ19 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 19 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21277
0
SSA2-48HJ20 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 20 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21278
0
SSA2-48HJ22 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 22 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21279
0
SSA2-48HJ25 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 25 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21280
0
SSA2-48HJ28 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 28 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21281
0
SSA2-48HJ30 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 30 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21282
0
SSA2-48HJ32 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 32 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21283
0
SSA2-48HJ35 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 35 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21284
0
SSA2-48HJ40 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 40 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21285
0
SSA2-48HJ45 $0.00 N/A N/A Finished N/A 2 N/A 48 N/A S5K N/A 45 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21286
0
SSA2-50HJ19 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 19 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21309
0
SSA2-50HJ20 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 20 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21310
0
SSA2-50HJ22 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 22 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21311
0
SSA2-50HJ25 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 25 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21312
0
SSA2-50HJ28 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 28 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21313
0
SSA2-50HJ30 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 30 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21314
0
SSA2-50HJ32 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 32 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21315
0
SSA2-50HJ35 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 35 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21316
0
SSA2-50HJ40 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 40 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21317
0
SSA2-50HJ45 $0.00 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 45 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21318
0
SSA2-55HJ19 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 19 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21341
0
SSA2-55HJ20 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 20 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21342
0
SSA2-55HJ22 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 22 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21343
0
SSA2-55HJ25 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 25 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21344
0
SSA2-55HJ28 $0.00 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 28 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21345
0
Unit of Measure
« 41 42 43 44 45 »