KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-60HJ40 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21417 |
0 |
| SSA2-60HJ45 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21418 |
0 |
| SSA2-60HJ50 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21419 |
0 |
| SSA2-70HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 19 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21443 |
0 |
| SSA2-70HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 20 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21444 |
0 |
| SSA2-70HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 22 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21445 |
0 |
| SSA2-70HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21446 |
0 |
| SSA2-70HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21447 |
0 |
| SSA2-70HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21448 |
0 |
| SSA2-70HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21449 |
0 |
| SSA2-70HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 35 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21450 |
0 |
| SSA2-70HJ40 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 40 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21451 |
0 |
| SSA2-70HJ45 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 45 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21452 |
0 |
| SSA2-70HJ50 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 50 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21453 |
0 |
| SSA2-80HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 19 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21477 |
0 |
| SSA2-80HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 20 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21478 |
0 |
| SSA2-80HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 22 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21479 |
0 |
| SSA2-80HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21480 |
0 |
| SSA2-80HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 28 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21481 |
0 |
| SSA2-80HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 30 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21482 |
0 |
| SSA2-80HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 32 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21483 |
0 |
| SSA2-80HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 35 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21484 |
0 |
| SSA2-80HJ40 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 40 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21485 |
0 |
| SSA2.5-15 | $16.42 | N/A | N/A Plain | N/A 2.5 | N/A 15 | N/A S5 | N/A 12 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 25 mm |
N/A
21496 |
16.42 |
| SSA2.5-15H | $27.65 | N/A | N/A Plain | N/A 2.5 | N/A 15 | N/A S5 | N/A 12 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 25 mm |
N/A
21497 |
27.65 |