KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-24J18 | $56.46 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21548 |
56.46 |
| SSA2.5-24J19 | $56.46 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21549 |
56.46 |
| SSA2.5-24J20 | $53.60 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 20 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21550 |
53.6 |
| SSA2.5-24J22 | $53.60 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 22 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21551 |
53.6 |
| SSA2.5-24J25 | $53.60 |
N/A
|
N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 25 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21552 |
53.6 |
| SSA2.5-25 | $29.43 |
N/A
|
N/A Plain | N/A 2.5 | N/A 25 | N/A S5 | N/A 15 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21553 |
29.43 |
| SSA2.5-25H | $40.22 | N/A | N/A Plain | N/A 2.5 | N/A 25 | N/A S5 | N/A 15 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21559 |
40.22 |
| SSA2.5-25J15 | $42.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 15 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21568 |
42.4 |
| SSA2.5-25J16 | $57.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 16 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21569 |
57.05 |
| SSA2.5-25J17 | $57.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 17 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21570 |
57.05 |
| SSA2.5-25J18 | $57.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 18 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21571 |
57.05 |
| SSA2.5-25J19 | $57.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 19 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21572 |
57.05 |
| SSA2.5-25J20 | $57.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21573 |
57.05 |
| SSA2.5-25J22 | $57.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 22 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21574 |
57.05 |
| SSA2.5-25J25 | $57.05 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 25 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21575 |
57.05 |
| SSA2.5-25J28 | $54.19 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 28 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21576 |
54.19 |
| SSA2.5-28 | $35.05 |
N/A
|
N/A Plain | N/A 2.5 | N/A 28 | N/A S5 | N/A 18 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21577 |
35.05 |
| SSA2.5-28H | $45.69 | N/A | N/A Plain | N/A 2.5 | N/A 28 | N/A S5 | N/A 18 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21580 |
45.69 |
| SSA2.5-28J18 | $49.15 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 18 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21587 |
49.15 |
| SSA2.5-28J19 | $64.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 19 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21588 |
64.03 |
| SSA2.5-28J20 | $62.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 20 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21589 |
62.31 |
| SSA2.5-28J22 | $62.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 22 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21590 |
62.31 |
| SSA2.5-28J25 | $62.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 25 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21591 |
62.31 |
| SSA2.5-28J28 | $62.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 28 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21592 |
62.31 |
| SSA2.5-28J30 | $62.31 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 30 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21593 |
62.31 |