The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2.5-30 $38.07 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 30 N/A S5 N/A 18 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21594
38.07
SSA2.5-30H $48.64 N/A N/A Plain N/A 2.5 N/A 30 N/A S5 N/A 18 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21600
48.64
SSA2.5-30J18 $52.81 N/A N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 18 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21608
52.81
SSA2.5-30J19 $67.96 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 19 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21609
67.96
SSA2.5-30J20 $67.96 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 20 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21610
67.96
SSA2.5-30J22 $66.25 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 22 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21611
66.25
SSA2.5-30J25 $66.25 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 25 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21612
66.25
SSA2.5-30J28 $66.25 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 28 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21613
66.25
SSA2.5-30J30 $66.25 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 30 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21614
66.25
SSA2.5-30J32 $66.25 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S5K N/A 32 mm N/A 75 mm N/A 80 mm N/A 25 mm N/A
21615
66.25
SSA2.5-32 $41.27 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 32 N/A S5 N/A 18 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21616
41.27
SSA2.5-32H $55.64 N/A N/A Plain N/A 2.5 N/A 32 N/A S5 N/A 18 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21626
55.64
SSA2.5-32J18 $56.34 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 18 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21635
56.34
SSA2.5-32J19 $71.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 19 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21636
71.56
SSA2.5-32J20 $71.56 N/A N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 20 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21637
71.56
SSA2.5-32J22 $71.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 22 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21638
71.56
SSA2.5-32J25 $69.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 25 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21639
69.85
SSA2.5-32J28 $69.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 28 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21640
69.85
SSA2.5-32J30 $69.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 30 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21641
69.85
SSA2.5-32J32 $69.85 N/A N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 32 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21642
69.85
SSA2.5-32J35 $68.13 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 35 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
21643
68.13
SSA2.5-35 $45.80 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 35 N/A S5 N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
21644
45.8
SSA2.5-35H $60.04 N/A N/A Plain N/A 2.5 N/A 35 N/A S5 N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
21654
60.04
SSA2.5-35J18 $61.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
21664
61.45
SSA2.5-35J19 $76.41 N/A N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 19 mm N/A 87.5 mm N/A 92.5 mm N/A 25 mm N/A
21665
76.41
Unit of Measure
« 46 47 48 49 50 »