KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-35J20 | $76.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 20 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21666 |
76.41 |
| SSA2.5-35J22 | $76.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 22 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21667 |
76.41 |
| SSA2.5-35J25 | $76.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 25 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21668 |
76.41 |
| SSA2.5-35J28 | $76.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 28 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21669 |
76.41 |
| SSA2.5-35J30 | $76.41 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 30 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21670 |
76.41 |
| SSA2.5-35J32 | $76.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 32 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21671 |
76.41 |
| SSA2.5-35J35 | $74.69 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 35 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21672 |
74.69 |
| SSA2.5-35J40 | $74.69 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 40 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21673 |
74.69 |
| SSA2.5-36 | $48.26 |
N/A
|
N/A Plain | N/A 2.5 | N/A 36 | N/A S5 | N/A 18 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21674 |
48.26 |
| SSA2.5-36H | $62.44 | N/A | N/A Plain | N/A 2.5 | N/A 36 | N/A S5 | N/A 18 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21684 |
62.44 |
| SSA2.5-36J18 | $62.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 18 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21694 |
62.87 |
| SSA2.5-36J19 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 19 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21695 |
78.04 |
| SSA2.5-36J20 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21696 |
78.04 |
| SSA2.5-36J22 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21697 |
78.04 |
| SSA2.5-36J25 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21698 |
78.04 |
| SSA2.5-36J28 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21699 |
78.04 |
| SSA2.5-36J30 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21700 |
78.04 |
| SSA2.5-36J32 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21701 |
78.04 |
| SSA2.5-36J35 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21702 |
78.04 |
| SSA2.5-36J40 | $78.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21703 |
78.04 |
| SSA2.5-40 | $57.46 |
N/A
|
N/A Plain | N/A 2.5 | N/A 40 | N/A S5 | N/A 22 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21704 |
57.46 |
| SSA2.5-40H | $71.41 | N/A | N/A Plain | N/A 2.5 | N/A 40 | N/A S5 | N/A 22 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21711 |
71.41 |
| SSA2.5-40J22 | $71.08 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 22 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21719 |
71.08 |
| SSA2.5-40J25 | $87.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 25 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21720 |
87.03 |
| SSA2.5-40J28 | $87.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 28 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21721 |
87.03 |