The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-45J18 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 18 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20415
40.52
SSA1-45J19 $40.52 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 19 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20416
40.52
SSA1-45J20 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 20 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20417
40.52
SSA1-45J8 $29.59 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 8 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20418
29.59
SSA1-48 $13.63 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 48 N/A S5 N/A 8 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20419
13.63
SSA1-48H $25.01 N/A N/A Plain N/A 1 N/A 48 N/A S5 N/A 8 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20420
25.01
SSA1-48J10 $41.39 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 10 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20431
41.39
SSA1-48J12 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 12 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20432
41.39
SSA1-48J14 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 14 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20433
41.39
SSA1-48J15 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 15 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20434
41.39
SSA1-48J16 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 16 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20435
41.39
SSA1-48J17 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 17 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20436
41.39
SSA1-48J18 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 18 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20437
41.39
SSA1-48J19 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 19 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20438
41.39
SSA1-48J20 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 20 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20439
41.39
SSA1-48J22 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 22 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20440
41.39
SSA1-48J8 $30.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S5K N/A 8 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20441
30.35
SSA1-50 $14.17 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 50 N/A S5 N/A 10 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20442
14.17
SSA1-50H $25.51 N/A N/A Plain N/A 1 N/A 50 N/A S5 N/A 10 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20443
25.51
SSA1-50J10 $30.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 10 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20453
30.73
SSA1-50J12 $41.75 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 12 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20454
41.75
SSA1-50J14 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 14 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20455
41.75
SSA1-50J15 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 15 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20456
41.75
SSA1-50J16 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 16 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20457
41.75
SSA1-50J17 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 17 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20458
41.75
Unit of Measure
1 2 3 4 5 »