KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-40J30 | $87.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 30 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21722 |
87.03 |
| SSA2.5-40J32 | $87.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 32 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21723 |
87.03 |
| SSA2.5-40J35 | $87.03 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 35 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21724 |
87.03 |
| SSA2.5-40J40 | $87.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 40 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21725 |
87.03 |
| SSA2.5-40J45 | $83.22 |
N/A
|
N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 45 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21726 |
83.22 |
| SSA2.5-45 | $67.44 |
N/A
|
N/A Plain | N/A 2.5 | N/A 45 | N/A S5 | N/A 22 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21727 |
67.44 |
| SSA2.5-45H | $87.34 | N/A | N/A Plain | N/A 2.5 | N/A 45 | N/A S5 | N/A 22 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21734 |
87.34 |
| SSA2.5-45J22 | $84.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 22 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21743 |
84.58 |
| SSA2.5-45J25 | $100.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 25 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21744 |
100.58 |
| SSA2.5-45J28 | $100.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 28 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21745 |
100.58 |
| SSA2.5-45J30 | $100.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 30 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21746 |
100.58 |
| SSA2.5-45J32 | $100.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 32 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21747 |
100.58 |
| SSA2.5-45J35 | $100.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 35 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21748 |
100.58 |
| SSA2.5-45J40 | $96.77 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 40 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21749 |
96.77 |
| SSA2.5-45J45 | $96.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 45 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21750 |
96.77 |
| SSA2.5-45J50 | $96.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 50 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21751 |
96.77 |
| SSA2.5-48 | $75.47 |
N/A
|
N/A Plain | N/A 2.5 | N/A 48 | N/A S5 | N/A 22 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21752 |
75.47 |
| SSA2.5-48H | $95.17 | N/A | N/A Plain | N/A 2.5 | N/A 48 | N/A S5 | N/A 22 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21759 |
95.17 |
| SSA2.5-48J22 | $94.09 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21768 |
94.09 |
| SSA2.5-48J25 | $109.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21769 |
109.48 |
| SSA2.5-48J28 | $109.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21770 |
109.48 |
| SSA2.5-48J30 | $109.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21771 |
109.48 |
| SSA2.5-48J32 | $109.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21772 |
109.48 |
| SSA2.5-48J35 | $109.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21773 |
109.48 |
| SSA2.5-48J40 | $105.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21774 |
105.67 |