KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-48J45 | $105.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21775 |
105.67 |
| SSA2.5-48J50 | $105.67 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21776 |
105.67 |
| SSA2.5-50 | $81.66 |
N/A
|
N/A Plain | N/A 2.5 | N/A 50 | N/A S5 | N/A 22 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21777 |
81.66 |
| SSA2.5-50H | $1.02 | N/A | N/A Plain | N/A 2.5 | N/A 50 | N/A S5 | N/A 22 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21784 |
1.02 |
| SSA2.5-50J22 | $98.46 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 22 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21793 |
98.46 |
| SSA2.5-50J25 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 25 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21794 |
113.97 |
| SSA2.5-50J28 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 28 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21795 |
113.97 |
| SSA2.5-50J30 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 30 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21796 |
113.97 |
| SSA2.5-50J32 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 32 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21797 |
113.97 |
| SSA2.5-50J35 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 35 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21798 |
113.97 |
| SSA2.5-50J40 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 40 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21799 |
113.97 |
| SSA2.5-50J45 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 45 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21800 |
113.97 |
| SSA2.5-50J50 | $113.97 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 50 mm | N/A 125 mm | N/A 130 mm | N/A 25 mm |
N/A
21801 |
113.97 |
| SSA2.5-55 | $95.25 |
N/A
|
N/A Plain | N/A 2.5 | N/A 55 | N/A S5 | N/A 22 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21802 |
95.25 |
| SSA2.5-55H | $114.54 | N/A | N/A Plain | N/A 2.5 | N/A 55 | N/A S5 | N/A 22 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21809 |
114.54 |
| SSA2.5-55J22 | $111.06 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 22 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21818 |
111.06 |
| SSA2.5-55J25 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 25 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21819 |
126.54 |
| SSA2.5-55J28 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 28 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21820 |
126.54 |
| SSA2.5-55J30 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 30 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21821 |
126.54 |
| SSA2.5-55J32 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 32 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21822 |
126.54 |
| SSA2.5-55J35 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 35 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21823 |
126.54 |
| SSA2.5-55J40 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 40 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21824 |
126.54 |
| SSA2.5-55J45 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 45 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21825 |
126.54 |
| SSA2.5-55J50 | $126.54 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 50 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 25 mm |
N/A
21826 |
126.54 |
| SSA2.5-56 | $96.75 |
N/A
|
N/A Plain | N/A 2.5 | N/A 56 | N/A S5 | N/A 22 mm | N/A 140 mm | N/A 145 mm | N/A 25 mm |
N/A
21827 |
96.75 |