The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2.5-56H $116.00 N/A N/A Plain N/A 2.5 N/A 56 N/A S5 N/A 22 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21834
116
SSA2.5-56J22 $111.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 22 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21843
111.63
SSA2.5-56J25 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 25 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21844
127.1
SSA2.5-56J28 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 28 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21845
127.1
SSA2.5-56J30 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 30 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21846
127.1
SSA2.5-56J32 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 32 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21847
127.1
SSA2.5-56J35 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 35 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21848
127.1
SSA2.5-56J40 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 40 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21849
127.1
SSA2.5-56J45 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 45 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21850
127.1
SSA2.5-56J50 $127.10 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 50 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21851
127.1
SSA2.5-60 $103.50 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 60 N/A S5 N/A 22 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21852
103.5
SSA2.5-60H $122.56 N/A N/A Plain N/A 2.5 N/A 60 N/A S5 N/A 22 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21859
122.56
SSA2.5-60J22 $116.71 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 22 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21866
116.71
SSA2.5-60J25 $131.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 25 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21867
131.63
SSA2.5-60J28 $131.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 28 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21868
131.63
SSA2.5-60J30 $131.63 N/A N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 30 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21869
131.63
SSA2.5-60J32 $131.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 32 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21870
131.63
SSA2.5-60J35 $131.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 35 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21871
131.63
SSA2.5-60J40 $1.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 40 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21872
1.57
SSA2.5-70 $132.75 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 70 N/A S5 N/A 22 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21873
132.75
SSA2.5-70H $162.74 N/A N/A Plain N/A 2.5 N/A 70 N/A S5 N/A 22 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21880
162.74
SSA2.5-70J22 $150.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 22 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21888
150.03
SSA2.5-70J25 $164.93 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 25 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21889
164.93
SSA2.5-70J28 $164.93 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 28 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21890
164.93
SSA2.5-70J30 $164.93 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 30 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21891
164.93
Unit of Measure
« 51 52 53 54 55 »