KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-70J32 | $164.93 |
N/A
|
N/A Finished | N/A 2.5 | N/A 70 | N/A S5K | N/A 32 mm | N/A 175 mm | N/A 180 mm | N/A 25 mm |
N/A
21892 |
164.93 |
| SSA2.5-70J35 | $164.93 | N/A | N/A Finished | N/A 2.5 | N/A 70 | N/A S5K | N/A 35 mm | N/A 175 mm | N/A 180 mm | N/A 25 mm |
N/A
21893 |
164.93 |
| SSA2.5-70J40 | $164.93 |
N/A
|
N/A Finished | N/A 2.5 | N/A 70 | N/A S5K | N/A 40 mm | N/A 175 mm | N/A 180 mm | N/A 25 mm |
N/A
21894 |
164.93 |
| SSA2.5-70J45 | $164.93 |
N/A
|
N/A Finished | N/A 2.5 | N/A 70 | N/A S5K | N/A 45 mm | N/A 175 mm | N/A 180 mm | N/A 25 mm |
N/A
21895 |
164.93 |
| SSA2.5-80 | $164.55 | N/A | N/A Plain | N/A 2.5 | N/A 80 | N/A S5 | N/A 22 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21896 |
164.55 |
| SSA2.5-80H | $193.87 | N/A | N/A Plain | N/A 2.5 | N/A 80 | N/A S5 | N/A 22 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21903 |
193.87 |
| SSA2.5-80J22 | $182.03 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 22 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21912 |
182.03 |
| SSA2.5-80J25 | $196.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 25 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21913 |
196.85 |
| SSA2.5-80J28 | $196.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 28 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21914 |
196.85 |
| SSA2.5-80J30 | $196.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 30 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21915 |
196.85 |
| SSA2.5-80J32 | $196.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 32 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21916 |
196.85 |
| SSA2.5-80J35 | $196.85 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 35 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21917 |
196.85 |
| SSA2.5-80J40 | $196.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 40 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21918 |
196.85 |
| SSA2.5-80J45 | $196.85 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 45 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21919 |
196.85 |
| SSA2.5-80J50 | $196.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S5K | N/A 50 mm | N/A 200 mm | N/A 205 mm | N/A 25 mm |
N/A
21920 |
196.85 |
| SSA2.5-15HJ14 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 15 | N/A S5K | N/A 14 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 25 mm |
N/A
21498 |
0 |
| SSA2.5-15HJ15 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 15 | N/A S5K | N/A 15 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 25 mm |
N/A
21499 |
0 |
| SSA2.5-18HJ14 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S5K | N/A 14 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
21505 |
0 |
| SSA2.5-18HJ15 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S5K | N/A 15 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
21506 |
0 |
| SSA2.5-18HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S5K | N/A 16 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
21507 |
0 |
| SSA2.5-18HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S5K | N/A 17 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
21508 |
0 |
| SSA2.5-18HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S5K | N/A 18 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
21509 |
0 |
| SSA2.5-18HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 18 | N/A S5K | N/A 19 mm | N/A 45 mm | N/A 50 mm | N/A 25 mm |
N/A
21510 |
0 |
| SSA2.5-20HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 20 | N/A S5K | N/A 16 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
21520 |
0 |
| SSA2.5-20HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 20 | N/A S5K | N/A 17 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
21521 |
0 |