KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-20HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 20 | N/A S5K | N/A 18 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
21522 |
0 |
| SSA2.5-20HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 20 | N/A S5K | N/A 19 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
21523 |
0 |
| SSA2.5-20HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 20 | N/A S5K | N/A 20 mm | N/A 50 mm | N/A 55 mm | N/A 25 mm |
N/A
21524 |
0 |
| SSA2.5-24HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21538 |
0 |
| SSA2.5-24HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21539 |
0 |
| SSA2.5-24HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21540 |
0 |
| SSA2.5-24HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21541 |
0 |
| SSA2.5-24HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 20 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21542 |
0 |
| SSA2.5-24HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 22 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21543 |
0 |
| SSA2.5-24HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S5K | N/A 25 mm | N/A 60 mm | N/A 65 mm | N/A 25 mm |
N/A
21544 |
0 |
| SSA2.5-25HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 16 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21560 |
0 |
| SSA2.5-25HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 17 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21561 |
0 |
| SSA2.5-25HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 18 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21562 |
0 |
| SSA2.5-25HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 19 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21563 |
0 |
| SSA2.5-25HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21564 |
0 |
| SSA2.5-25HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 22 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21565 |
0 |
| SSA2.5-25HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 25 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21566 |
0 |
| SSA2.5-25HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S5K | N/A 28 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 25 mm |
N/A
21567 |
0 |
| SSA2.5-28HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 19 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21581 |
0 |
| SSA2.5-28HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 20 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21582 |
0 |
| SSA2.5-28HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 22 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21583 |
0 |
| SSA2.5-28HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 25 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21584 |
0 |
| SSA2.5-28HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 28 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21585 |
0 |
| SSA2.5-28HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S5K | N/A 30 mm | N/A 70 mm | N/A 75 mm | N/A 25 mm |
N/A
21586 |
0 |
| SSA2.5-30HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S5K | N/A 19 mm | N/A 75 mm | N/A 80 mm | N/A 25 mm |
N/A
21601 |
0 |