KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-30HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S5K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 25 mm |
N/A
21602 |
0 |
| SSA2.5-30HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S5K | N/A 22 mm | N/A 75 mm | N/A 80 mm | N/A 25 mm |
N/A
21603 |
0 |
| SSA2.5-30HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S5K | N/A 25 mm | N/A 75 mm | N/A 80 mm | N/A 25 mm |
N/A
21604 |
0 |
| SSA2.5-30HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S5K | N/A 28 mm | N/A 75 mm | N/A 80 mm | N/A 25 mm |
N/A
21605 |
0 |
| SSA2.5-30HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S5K | N/A 30 mm | N/A 75 mm | N/A 80 mm | N/A 25 mm |
N/A
21606 |
0 |
| SSA2.5-30HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S5K | N/A 32 mm | N/A 75 mm | N/A 80 mm | N/A 25 mm |
N/A
21607 |
0 |
| SSA2.5-32HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 19 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21627 |
0 |
| SSA2.5-32HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 20 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21628 |
0 |
| SSA2.5-32HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 22 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21629 |
0 |
| SSA2.5-32HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 25 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21630 |
0 |
| SSA2.5-32HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 28 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21631 |
0 |
| SSA2.5-32HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 30 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21632 |
0 |
| SSA2.5-32HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 32 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21633 |
0 |
| SSA2.5-32HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 35 mm | N/A 80 mm | N/A 85 mm | N/A 25 mm |
N/A
21634 |
0 |
| SSA2.5-35HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 19 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21655 |
0 |
| SSA2.5-35HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 20 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21656 |
0 |
| SSA2.5-35HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 22 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21657 |
0 |
| SSA2.5-35HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 25 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21658 |
0 |
| SSA2.5-35HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 28 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21659 |
0 |
| SSA2.5-35HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 30 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21660 |
0 |
| SSA2.5-35HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 32 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21661 |
0 |
| SSA2.5-35HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 35 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21662 |
0 |
| SSA2.5-35HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 35 | N/A S5K | N/A 40 mm | N/A 87.5 mm | N/A 92.5 mm | N/A 25 mm |
N/A
21663 |
0 |
| SSA2.5-36HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 19 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21685 |
0 |
| SSA2.5-36HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21686 |
0 |