KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2.5-36HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21687 |
0 |
| SSA2.5-36HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21688 |
0 |
| SSA2.5-36HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21689 |
0 |
| SSA2.5-36HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21690 |
0 |
| SSA2.5-36HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21691 |
0 |
| SSA2.5-36HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21692 |
0 |
| SSA2.5-36HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 36 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 95 mm | N/A 25 mm |
N/A
21693 |
0 |
| SSA2.5-40HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 25 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21712 |
0 |
| SSA2.5-40HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 28 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21713 |
0 |
| SSA2.5-40HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 30 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21714 |
0 |
| SSA2.5-40HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 32 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21715 |
0 |
| SSA2.5-40HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 35 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21716 |
0 |
| SSA2.5-40HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 40 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21717 |
0 |
| SSA2.5-40HJ45 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S5K | N/A 45 mm | N/A 100 mm | N/A 105 mm | N/A 25 mm |
N/A
21718 |
0 |
| SSA2.5-45HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 25 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21735 |
0 |
| SSA2.5-45HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 28 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21736 |
0 |
| SSA2.5-45HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 30 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21737 |
0 |
| SSA2.5-45HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 32 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21738 |
0 |
| SSA2.5-45HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 35 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21739 |
0 |
| SSA2.5-45HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 40 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21740 |
0 |
| SSA2.5-45HJ45 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 45 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21741 |
0 |
| SSA2.5-45HJ50 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S5K | N/A 50 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 25 mm |
N/A
21742 |
0 |
| SSA2.5-48HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21760 |
0 |
| SSA2.5-48HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21761 |
0 |
| SSA2.5-48HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 125 mm | N/A 25 mm |
N/A
21762 |
0 |