The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2.5-48HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 32 mm N/A 120 mm N/A 125 mm N/A 25 mm N/A
21763
0
SSA2.5-48HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 35 mm N/A 120 mm N/A 125 mm N/A 25 mm N/A
21764
0
SSA2.5-48HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 40 mm N/A 120 mm N/A 125 mm N/A 25 mm N/A
21765
0
SSA2.5-48HJ45 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 45 mm N/A 120 mm N/A 125 mm N/A 25 mm N/A
21766
0
SSA2.5-48HJ50 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 50 mm N/A 120 mm N/A 125 mm N/A 25 mm N/A
21767
0
SSA2.5-50HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 25 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21785
0
SSA2.5-50HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 28 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21786
0
SSA2.5-50HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 30 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21787
0
SSA2.5-50HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 32 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21788
0
SSA2.5-50HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 35 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21789
0
SSA2.5-50HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 40 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21790
0
SSA2.5-50HJ45 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 45 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21791
0
SSA2.5-50HJ50 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S5K N/A 50 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
21792
0
SSA2.5-55HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 25 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21810
0
SSA2.5-55HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 28 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21811
0
SSA2.5-55HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 30 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21812
0
SSA2.5-55HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 32 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21813
0
SSA2.5-55HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 35 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21814
0
SSA2.5-55HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 40 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21815
0
SSA2.5-55HJ45 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 45 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21816
0
SSA2.5-55HJ50 $0.00 N/A N/A Finished N/A 2.5 N/A 55 N/A S5K N/A 50 mm N/A 137.5 mm N/A 142.5 mm N/A 25 mm N/A
21817
0
SSA2.5-56HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 25 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21835
0
SSA2.5-56HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 28 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21836
0
SSA2.5-56HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 30 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21837
0
SSA2.5-56HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 32 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21838
0
Unit of Measure
« 56 57 58 59 60 »