The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2.5-56HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 35 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21839
0
SSA2.5-56HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 40 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21840
0
SSA2.5-56HJ45 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 45 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21841
0
SSA2.5-56HJ50 $0.00 N/A N/A Finished N/A 2.5 N/A 56 N/A S5K N/A 50 mm N/A 140 mm N/A 145 mm N/A 25 mm N/A
21842
0
SSA2.5-60HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 25 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21860
0
SSA2.5-60HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 28 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21861
0
SSA2.5-60HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 30 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21862
0
SSA2.5-60HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 32 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21863
0
SSA2.5-60HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 35 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21864
0
SSA2.5-60HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 60 N/A S5K N/A 40 mm N/A 150 mm N/A 155 mm N/A 25 mm N/A
21865
0
SSA2.5-70HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 25 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21881
0
SSA2.5-70HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 28 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21882
0
SSA2.5-70HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 30 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21883
0
SSA2.5-70HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 32 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21884
0
SSA2.5-70HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 35 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21885
0
SSA2.5-70HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 40 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21886
0
SSA2.5-70HJ45 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S5K N/A 45 mm N/A 175 mm N/A 180 mm N/A 25 mm N/A
21887
0
SSA2.5-80HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 25 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21904
0
SSA2.5-80HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 28 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21905
0
SSA2.5-80HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 30 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21906
0
SSA2.5-80HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 32 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21907
0
SSA2.5-80HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 35 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21908
0
SSA2.5-80HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 40 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21909
0
SSA2.5-80HJ45 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 45 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21910
0
SSA2.5-80HJ50 $0.00 N/A N/A Finished N/A 2.5 N/A 80 N/A S5K N/A 50 mm N/A 200 mm N/A 205 mm N/A 25 mm N/A
21911
0
Unit of Measure
« 56 57 58 59 60 »