KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-15 | $22.43 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5 | N/A 12 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21921 |
22.43 |
| SSA3-15H | $33.43 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5 | N/A 12 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21922 |
33.43 |
| SSA3-15J12 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5K | N/A 12 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21928 |
N/A
{0}USD |
| SSA3-15J14 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5K | N/A 14 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21929 |
N/A
{0}USD |
| SSA3-15J15 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5K | N/A 15 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21930 |
N/A
{0}USD |
| SSA3-15J16 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5K | N/A 16 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21931 |
N/A
{0}USD |
| SSA3-15J17 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5K | N/A 17 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21932 |
N/A
{0}USD |
| SSA3-15J18 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S5K | N/A 18 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21933 |
N/A
{0}USD |
| SSA3-18 | $27.38 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5 | N/A 12 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21934 |
27.38 |
| SSA3-18H | $38.21 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5 | N/A 12 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21935 |
38.21 |
| SSA3-18J12 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 12 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21944 |
N/A
{0}USD |
| SSA3-18J14 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 14 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21945 |
N/A
{0}USD |
| SSA3-18J15 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 15 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21946 |
N/A
{0}USD |
| SSA3-18J16 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 16 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21947 |
N/A
{0}USD |
| SSA3-18J17 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 17 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21948 |
N/A
{0}USD |
| SSA3-18J18 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 18 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21949 |
N/A
{0}USD |
| SSA3-18J19 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 19 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21950 |
N/A
{0}USD |
| SSA3-18J20 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 20 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21951 |
N/A
{0}USD |
| SSA3-18J22 | $0.00 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S5K | N/A 22 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21952 |
N/A
{0}USD |
| SSA3-20 | $27.41 |
N/A
|
N/A Plain | N/A 3 | N/A 20 | N/A S5 | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21953 |
27.41 |
| SSA3-20H | $42.38 | N/A | N/A Plain | N/A 3 | N/A 20 | N/A S5 | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21958 |
42.38 |
| SSA3-20J15 | $45.34 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21966 |
45.34 |
| SSA3-20J16 | $61.01 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21967 |
61.01 |
| SSA3-20J17 | $61.01 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21968 |
61.01 |
| SSA3-20J18 | $61.01 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21969 |
61.01 |