The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA3-20J19 $61.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S5K N/A 19 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
21970
61.01
SSA3-20J20 $59.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S5K N/A 20 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
21971
59.29
SSA3-20J22 $59.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S5K N/A 22 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
21972
59.29
SSA3-20J25 $59.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S5K N/A 25 mm N/A 60 mm N/A 66 mm N/A 30 mm N/A
21973
59.29
SSA3-24 $39.92 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 24 N/A S5 N/A 15 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21974
39.92
SSA3-24H $55.58 N/A N/A Plain N/A 3 N/A 24 N/A S5 N/A 15 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21980
55.58
SSA3-24J15 $54.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S5K N/A 15 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21991
54.52
SSA3-24J16 $70.39 N/A N/A Finished N/A 3 N/A 24 N/A S5K N/A 16 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21992
70.39
SSA3-24J17 $70.39 N/A N/A Finished N/A 3 N/A 24 N/A S5K N/A 17 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21993
70.39
SSA3-24J18 $70.39 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S5K N/A 18 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21994
70.39
SSA3-24J19 $68.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S5K N/A 19 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21995
68.68
SSA3-24J20 $68.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S5K N/A 20 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21996
68.68
SSA3-24J22 $68.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S5K N/A 22 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21997
68.68
SSA3-24J25 $68.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S5K N/A 25 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21998
68.68
SSA3-24J28 $68.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S5K N/A 28 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
21999
68.68
SSA3-24J30 $66.96 N/A N/A Finished N/A 3 N/A 24 N/A S5K N/A 30 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
22000
66.96
SSA3-24J32 $66.96 N/A N/A Finished N/A 3 N/A 24 N/A S5K N/A 32 mm N/A 72 mm N/A 78 mm N/A 30 mm N/A
22001
66.96
SSA3-25 $42.75 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 25 N/A S5 N/A 15 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22002
42.75
SSA3-25H $58.35 N/A N/A Plain N/A 3 N/A 25 N/A S5 N/A 15 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22010
58.35
SSA3-25J15 $58.19 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 15 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22021
58.19
SSA3-25J16 $72.26 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S5K N/A 16 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22022
72.26
SSA3-25J17 $72.26 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S5K N/A 17 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22023
72.26
SSA3-25J18 $72.26 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S5K N/A 18 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22024
72.26
SSA3-25J19 $72.26 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S5K N/A 19 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22025
72.26
SSA3-25J20 $72.26 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S5K N/A 20 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22026
72.26
Unit of Measure
« 56 57 58 59 60 »