KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-25J22 | $72.26 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S5K | N/A 22 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
22027 |
72.26 |
| SSA3-25J25 | $72.26 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S5K | N/A 25 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
22028 |
72.26 |
| SSA3-25J28 | $70.54 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S5K | N/A 28 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
22029 |
70.54 |
| SSA3-25J30 | $70.54 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S5K | N/A 30 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
22030 |
70.54 |
| SSA3-25J32 | $70.54 | N/A | N/A Finished | N/A 3 | N/A 25 | N/A S5K | N/A 32 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
22031 |
70.54 |
| SSA3-28 | $49.58 | N/A | N/A Plain | N/A 3 | N/A 28 | N/A S5 | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22032 |
49.58 |
| SSA3-28H | $64.99 | N/A | N/A Plain | N/A 3 | N/A 28 | N/A S5 | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22040 |
64.99 |
| SSA3-28J20 | $63.60 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S5K | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22047 |
63.6 |
| SSA3-28J22 | $80.24 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S5K | N/A 22 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22048 |
80.24 |
| SSA3-28J25 | $80.24 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S5K | N/A 25 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22049 |
80.24 |
| SSA3-28J28 | $80.24 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S5K | N/A 28 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22050 |
80.24 |
| SSA3-28J30 | $80.24 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S5K | N/A 30 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22051 |
80.24 |
| SSA3-28J32 | $80.24 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S5K | N/A 32 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22052 |
80.24 |
| SSA3-28J35 | $80.24 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S5K | N/A 35 mm | N/A 84 mm | N/A 90 mm | N/A 30 mm |
N/A
22053 |
80.24 |
| SSA3-30 | $54.15 |
N/A
|
N/A Plain | N/A 3 | N/A 30 | N/A S5 | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22054 |
54.15 |
| SSA3-30H | $69.46 | N/A | N/A Plain | N/A 3 | N/A 30 | N/A S5 | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22062 |
69.46 |
| SSA3-30J20 | $69.79 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22070 |
69.79 |
| SSA3-30J22 | $86.56 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22071 |
86.56 |
| SSA3-30J25 | $86.56 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22072 |
86.56 |
| SSA3-30J28 | $86.56 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22073 |
86.56 |
| SSA3-30J30 | $86.56 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22074 |
86.56 |
| SSA3-30J32 | $86.56 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22075 |
86.56 |
| SSA3-30J35 | $86.56 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22076 |
86.56 |
| SSA3-30J40 | $82.75 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 96 mm | N/A 30 mm |
N/A
22077 |
82.75 |
| SSA3-32 | $61.47 |
N/A
|
N/A Plain | N/A 3 | N/A 32 | N/A S5 | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22078 |
61.47 |