KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-32H | $81.54 | N/A | N/A Plain | N/A 3 | N/A 32 | N/A S5 | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22086 |
81.54 |
| SSA3-32J20 | $77.97 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22094 |
77.97 |
| SSA3-32J22 | $94.61 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 22 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22095 |
94.61 |
| SSA3-32J25 | $94.61 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22096 |
94.61 |
| SSA3-32J28 | $94.61 | N/A | N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 28 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22097 |
94.61 |
| SSA3-32J30 | $94.61 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 30 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22098 |
94.61 |
| SSA3-32J32 | $94.61 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 32 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22099 |
94.61 |
| SSA3-32J35 | $90.80 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 35 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22100 |
90.8 |
| SSA3-32J40 | $90.80 | N/A | N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 40 mm | N/A 96 mm | N/A 102 mm | N/A 30 mm |
N/A
22101 |
90.8 |
| SSA3-35 | $72.04 |
N/A
|
N/A Plain | N/A 3 | N/A 35 | N/A S5 | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22102 |
72.04 |
| SSA3-35H | $91.82 | N/A | N/A Plain | N/A 3 | N/A 35 | N/A S5 | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22111 |
91.82 |
| SSA3-35J20 | $87.14 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22120 |
87.14 |
| SSA3-35J22 | $103.86 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 22 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22121 |
103.86 |
| SSA3-35J25 | $103.86 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22122 |
103.86 |
| SSA3-35J28 | $103.86 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 28 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22123 |
103.86 |
| SSA3-35J30 | $103.86 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 30 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22124 |
103.86 |
| SSA3-35J32 | $103.86 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22125 |
103.86 |
| SSA3-35J35 | $103.86 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22126 |
103.86 |
| SSA3-35J40 | $100.05 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 40 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22127 |
100.05 |
| SSA3-35J45 | $100.05 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 45 mm | N/A 105 mm | N/A 111 mm | N/A 30 mm |
N/A
22128 |
100.05 |
| SSA3-36 | $73.66 |
N/A
|
N/A Plain | N/A 3 | N/A 36 | N/A S5 | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
22129 |
73.66 |
| SSA3-36H | $93.42 | N/A | N/A Plain | N/A 3 | N/A 36 | N/A S5 | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
22138 |
93.42 |
| SSA3-36J20 | $91.43 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
22148 |
91.43 |
| SSA3-36J22 | $108.35 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 22 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
22149 |
108.35 |
| SSA3-36J25 | $108.35 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 30 mm |
N/A
22150 |
108.35 |