The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA3-36J28 $108.35 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 28 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
22151
108.35
SSA3-36J30 $104.54 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 30 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
22152
104.54
SSA3-36J32 $104.54 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 32 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
22153
104.54
SSA3-36J35 $104.54 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 35 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
22154
104.54
SSA3-36J40 $104.54 N/A N/A Finished N/A 3 N/A 36 N/A S5K N/A 40 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
22155
104.54
SSA3-36J45 $104.54 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 45 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
22156
104.54
SSA3-36J50 $100.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S5K N/A 50 mm N/A 108 mm N/A 114 mm N/A 30 mm N/A
22157
100.73
SSA3-40 $84.51 N/A N/A Plain N/A 3 N/A 40 N/A S5 N/A 25 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22158
84.51
SSA3-40H $104.05 N/A N/A Plain N/A 3 N/A 40 N/A S5 N/A 25 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22165
104.05
SSA3-40J25 $104.21 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 25 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22173
104.21
SSA3-40J28 $121.20 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 28 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22174
121.2
SSA3-40J30 $114.53 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 30 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22175
114.53
SSA3-40J32 $114.53 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 32 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22176
114.53
SSA3-40J35 $114.53 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 35 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22177
114.53
SSA3-40J40 $114.53 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 40 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22178
114.53
SSA3-40J45 $114.53 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 45 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22179
114.53
SSA3-40J50 $114.53 N/A N/A Finished N/A 3 N/A 40 N/A S5K N/A 50 mm N/A 120 mm N/A 126 mm N/A 30 mm N/A
22180
114.53
SSA3-45 $105.97 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 45 N/A S5 N/A 25 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22181
105.97
SSA3-45H $129.76 N/A N/A Plain N/A 3 N/A 45 N/A S5 N/A 25 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22188
129.76
SSA3-45J25 $122.69 N/A N/A Finished N/A 3 N/A 45 N/A S5K N/A 25 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22196
122.69
SSA3-45J28 $139.19 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 28 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22197
139.19
SSA3-45J30 $139.19 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 30 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22198
139.19
SSA3-45J32 $139.19 N/A N/A Finished N/A 3 N/A 45 N/A S5K N/A 32 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22199
139.19
SSA3-45J35 $139.19 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 35 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22200
139.19
SSA3-45J40 $139.19 N/A N/A Finished N/A 3 N/A 45 N/A S5K N/A 40 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22201
139.19
Unit of Measure
« 61 62 63 64 65 »