The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA3-45J45 $132.53 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 45 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22202
132.53
SSA3-45J50 $132.53 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 50 mm N/A 135 mm N/A 141 mm N/A 30 mm N/A
22203
132.53
SSA3-48 $119.97 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 48 N/A S5 N/A 25 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22204
119.97
SSA3-48H $143.46 N/A N/A Plain N/A 3 N/A 48 N/A S5 N/A 25 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22211
143.46
SSA3-48J25 $137.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 25 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22219
137.55
SSA3-48J28 $154.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 28 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22220
154.08
SSA3-48J30 $154.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 30 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22221
154.08
SSA3-48J32 $154.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 32 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22222
154.08
SSA3-48J35 $154.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 35 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22223
154.08
SSA3-48J40 $154.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 40 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22224
154.08
SSA3-48J45 $147.42 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 45 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22225
147.42
SSA3-48J50 $147.42 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 50 mm N/A 144 mm N/A 150 mm N/A 30 mm N/A
22226
147.42
SSA3-50 $119.48 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 50 N/A S5 N/A 25 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22227
119.48
SSA3-50H $142.95 N/A N/A Plain N/A 3 N/A 50 N/A S5 N/A 25 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22233
142.95
SSA3-50J25 $139.10 N/A N/A Finished N/A 3 N/A 50 N/A S5K N/A 25 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22239
139.1
SSA3-50J28 $155.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 28 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22240
155.05
SSA3-50J30 $155.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 30 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22241
155.05
SSA3-50J32 $155.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 32 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22242
155.05
SSA3-50J35 $148.39 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 35 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22243
148.39
SSA3-50J40 $148.39 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 50 N/A S5K N/A 40 mm N/A 150 mm N/A 156 mm N/A 30 mm N/A
22244
148.39
SSA3-55 $139.96 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 55 N/A S5 N/A 25 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
22245
139.96
SSA3-55H $166.45 N/A N/A Plain N/A 3 N/A 55 N/A S5 N/A 25 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
22252
166.45
SSA3-55J25 $157.57 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 25 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
22259
157.57
SSA3-55J28 $173.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 28 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
22260
173.63
SSA3-55J30 $173.63 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 30 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
22261
173.63
Unit of Measure
« 61 62 63 64 65 »