KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-55J32 | $173.63 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 32 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
22262 |
173.63 |
| SSA3-55J35 | $173.63 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 35 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
22263 |
173.63 |
| SSA3-55J40 | $173.63 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 40 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
22264 |
173.63 |
| SSA3-55J45 | $173.63 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 45 mm | N/A 165 mm | N/A 171 mm | N/A 30 mm |
N/A
22265 |
173.63 |
| SSA3-56 | $141.94 | N/A | N/A Plain | N/A 3 | N/A 56 | N/A S5 | N/A 25 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22266 |
141.94 |
| SSA3-56H | $168.41 | N/A | N/A Plain | N/A 3 | N/A 56 | N/A S5 | N/A 25 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22273 |
168.41 |
| SSA3-56J25 | $158.02 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 25 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22280 |
158.02 |
| SSA3-56J28 | $174.17 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 28 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22281 |
174.17 |
| SSA3-56J30 | $174.17 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 30 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22282 |
174.17 |
| SSA3-56J32 | $174.17 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 32 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22283 |
174.17 |
| SSA3-56J35 | $174.17 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 35 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22284 |
174.17 |
| SSA3-56J40 | $174.17 | N/A | N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 40 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22285 |
174.17 |
| SSA3-56J45 | $174.17 |
N/A
|
N/A Finished | N/A 3 | N/A 56 | N/A S5K | N/A 45 mm | N/A 168 mm | N/A 174 mm | N/A 30 mm |
N/A
22286 |
174.17 |
| SSA3-60 | $158.66 |
N/A
|
N/A Plain | N/A 3 | N/A 60 | N/A S5 | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22287 |
158.66 |
| SSA3-60H | $184.83 | N/A | N/A Plain | N/A 3 | N/A 60 | N/A S5 | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22294 |
184.83 |
| SSA3-60J25 | $181.03 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 25 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22302 |
181.03 |
| SSA3-60J28 | $196.72 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 28 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22303 |
196.72 |
| SSA3-60J30 | $196.72 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 30 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22304 |
196.72 |
| SSA3-60J32 | $196.72 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 32 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22305 |
196.72 |
| SSA3-60J35 | $196.72 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 35 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22306 |
196.72 |
| SSA3-60J40 | $190.06 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 40 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22307 |
190.06 |
| SSA3-60J45 | $190.06 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 45 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22308 |
190.06 |
| SSA3-60J50 | $190.06 |
N/A
|
N/A Finished | N/A 3 | N/A 60 | N/A S5K | N/A 50 mm | N/A 180 mm | N/A 186 mm | N/A 30 mm |
N/A
22309 |
190.06 |
| SSA3-70 | $205.96 |
N/A
|
N/A Plain | N/A 3 | N/A 70 | N/A S5 | N/A 25 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22310 |
205.96 |
| SSA3-70H | $246.53 | N/A | N/A Plain | N/A 3 | N/A 70 | N/A S5 | N/A 25 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22317 |
246.53 |