KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-70J25 | $224.24 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 25 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22325 |
224.24 |
| SSA3-70J28 | $239.92 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 28 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22326 |
239.92 |
| SSA3-70J30 | $239.92 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 30 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22327 |
239.92 |
| SSA3-70J32 | $239.92 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 32 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22328 |
239.92 |
| SSA3-70J35 | $239.92 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 35 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22329 |
239.92 |
| SSA3-70J40 | $239.92 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 40 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22330 |
239.92 |
| SSA3-70J45 | $239.92 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 45 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22331 |
239.92 |
| SSA3-70J50 | $239.92 |
N/A
|
N/A Finished | N/A 3 | N/A 70 | N/A S5K | N/A 50 mm | N/A 210 mm | N/A 216 mm | N/A 30 mm |
N/A
22332 |
239.92 |
| SSA3-80 | $258.99 |
N/A
|
N/A Plain | N/A 3 | N/A 80 | N/A S5 | N/A 25 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22333 |
258.99 |
| SSA3-80H | $298.46 | N/A | N/A Plain | N/A 3 | N/A 80 | N/A S5 | N/A 25 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22340 |
298.46 |
| SSA3-80J25 | $278.54 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 25 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22348 |
278.54 |
| SSA3-80J28 | $293.73 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 28 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22349 |
293.73 |
| SSA3-80J30 | $293.73 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 30 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22350 |
293.73 |
| SSA3-80J32 | $293.73 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 32 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22351 |
293.73 |
| SSA3-80J35 | $293.73 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 35 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22352 |
293.73 |
| SSA3-80J40 | $293.73 | N/A | N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 40 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22353 |
293.73 |
| SSA3-80J45 | $293.73 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 45 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22354 |
293.73 |
| SSA3-80J50 | $293.73 |
N/A
|
N/A Finished | N/A 3 | N/A 80 | N/A S5K | N/A 50 mm | N/A 240 mm | N/A 246 mm | N/A 30 mm |
N/A
22355 |
293.73 |
| SSA3-15HJ14 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S5K | N/A 14 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21923 |
0 |
| SSA3-15HJ15 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S5K | N/A 15 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21924 |
0 |
| SSA3-15HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S5K | N/A 16 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21925 |
0 |
| SSA3-15HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S5K | N/A 17 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21926 |
0 |
| SSA3-15HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 15 | N/A S5K | N/A 18 mm | N/A 45 mm | N/A 51 mm | N/A 30 mm |
N/A
21927 |
0 |
| SSA3-18HJ14 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 14 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21936 |
0 |
| SSA3-18HJ15 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 15 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21937 |
0 |