KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA3-18HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 16 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21938 |
0 |
| SSA3-18HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 17 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21939 |
0 |
| SSA3-18HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 18 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21940 |
0 |
| SSA3-18HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 19 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21941 |
0 |
| SSA3-18HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 20 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21942 |
0 |
| SSA3-18HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 18 | N/A S5K | N/A 22 mm | N/A 54 mm | N/A 60 mm | N/A 30 mm |
N/A
21943 |
0 |
| SSA3-20HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21959 |
0 |
| SSA3-20HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21960 |
0 |
| SSA3-20HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21961 |
0 |
| SSA3-20HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21962 |
0 |
| SSA3-20HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 20 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21963 |
0 |
| SSA3-20HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 22 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21964 |
0 |
| SSA3-20HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S5K | N/A 25 mm | N/A 60 mm | N/A 66 mm | N/A 30 mm |
N/A
21965 |
0 |
| SSA3-24HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 16 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21981 |
0 |
| SSA3-24HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 17 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21982 |
0 |
| SSA3-24HJ18 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 18 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21983 |
0 |
| SSA3-24HJ19 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 19 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21984 |
0 |
| SSA3-24HJ20 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21985 |
0 |
| SSA3-24HJ22 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 22 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21986 |
0 |
| SSA3-24HJ25 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 25 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21987 |
0 |
| SSA3-24HJ28 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 28 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21988 |
0 |
| SSA3-24HJ30 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 30 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21989 |
0 |
| SSA3-24HJ32 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 24 | N/A S5K | N/A 32 mm | N/A 72 mm | N/A 78 mm | N/A 30 mm |
N/A
21990 |
0 |
| SSA3-25HJ16 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 25 | N/A S5K | N/A 16 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
22011 |
0 |
| SSA3-25HJ17 | $0.00 | N/A | N/A Finished | N/A 3 | N/A 25 | N/A S5K | N/A 17 mm | N/A 75 mm | N/A 81 mm | N/A 30 mm |
N/A
22012 |
0 |