The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 66 67 68 69 70 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA3-25HJ18 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 18 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22013
0
SSA3-25HJ19 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 19 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22014
0
SSA3-25HJ20 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 20 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22015
0
SSA3-25HJ22 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 22 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22016
0
SSA3-25HJ25 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 25 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22017
0
SSA3-25HJ28 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 28 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22018
0
SSA3-25HJ30 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 30 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22019
0
SSA3-25HJ32 $0.00 N/A N/A Finished N/A 3 N/A 25 N/A S5K N/A 32 mm N/A 75 mm N/A 81 mm N/A 30 mm N/A
22020
0
SSA3-28HJ22 $0.00 N/A N/A Finished N/A 3 N/A 28 N/A S5K N/A 22 mm N/A 84 mm N/A 90 mm N/A 30 mm N/A
22041
0
SSA3-28HJ25 $0.00 N/A N/A Finished N/A 3 N/A 28 N/A S5K N/A 25 mm N/A 84 mm N/A 90 mm N/A 30 mm N/A
22042
0
SSA3-28HJ28 $0.00 N/A N/A Finished N/A 3 N/A 28 N/A S5K N/A 28 mm N/A 84 mm N/A 90 mm N/A 30 mm N/A
22043
0
SSA3-28HJ30 $0.00 N/A N/A Finished N/A 3 N/A 28 N/A S5K N/A 30 mm N/A 84 mm N/A 90 mm N/A 30 mm N/A
22044
0
SSA3-28HJ32 $0.00 N/A N/A Finished N/A 3 N/A 28 N/A S5K N/A 32 mm N/A 84 mm N/A 90 mm N/A 30 mm N/A
22045
0
SSA3-28HJ35 $0.00 N/A N/A Finished N/A 3 N/A 28 N/A S5K N/A 35 mm N/A 84 mm N/A 90 mm N/A 30 mm N/A
22046
0
SSA3-30HJ22 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S5K N/A 22 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
22063
0
SSA3-30HJ25 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S5K N/A 25 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
22064
0
SSA3-30HJ28 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S5K N/A 28 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
22065
0
SSA3-30HJ30 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S5K N/A 30 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
22066
0
SSA3-30HJ32 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S5K N/A 32 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
22067
0
SSA3-30HJ35 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S5K N/A 35 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
22068
0
SSA3-30HJ40 $0.00 N/A N/A Finished N/A 3 N/A 30 N/A S5K N/A 40 mm N/A 90 mm N/A 96 mm N/A 30 mm N/A
22069
0
SSA3-32HJ22 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S5K N/A 22 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
22087
0
SSA3-32HJ25 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S5K N/A 25 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
22088
0
SSA3-32HJ28 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S5K N/A 28 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
22089
0
SSA3-32HJ30 $0.00 N/A N/A Finished N/A 3 N/A 32 N/A S5K N/A 30 mm N/A 96 mm N/A 102 mm N/A 30 mm N/A
22090
0
Unit of Measure
« 66 67 68 69 70 »