KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-56J18 | $43.11 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 18 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20504 |
43.11 |
| SSA1-56J19 | $43.11 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 19 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20505 |
43.11 |
| SSA1-56J20 | $43.11 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 20 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20506 |
43.11 |
| SSA1-56J22 | $43.11 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 22 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20507 |
43.11 |
| SSA1-56J25 | $43.11 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 25 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20508 |
43.11 |
| SSA1-60 | $17.55 | N/A | N/A Plain | N/A 1 | N/A 60 | N/A S5 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20509 |
17.55 |
| SSA1-60H | $28.73 | N/A | N/A Plain | N/A 1 | N/A 60 | N/A S5 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20510 |
28.73 |
| SSA1-60J10 | $33.16 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20522 |
33.16 |
| SSA1-60J12 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20523 |
44.2 |
| SSA1-60J14 | $44.20 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20524 |
44.2 |
| SSA1-60J15 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20525 |
44.2 |
| SSA1-60J16 | $44.20 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20526 |
44.2 |
| SSA1-60J17 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20527 |
44.2 |
| SSA1-60J18 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20528 |
44.2 |
| SSA1-60J19 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20529 |
44.2 |
| SSA1-60J20 | $44.20 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 20 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20530 |
44.2 |
| SSA1-60J22 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 22 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20531 |
44.2 |
| SSA1-60J25 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 25 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20532 |
44.2 |
| SSA1-60J28 | $44.20 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 28 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20533 |
44.2 |
| SSA1-70 | $21.55 | N/A | N/A Plain | N/A 1 | N/A 70 | N/A S5 | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20534 |
21.55 |
| SSA1-70H | $32.57 | N/A | N/A Plain | N/A 1 | N/A 70 | N/A S5 | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20535 |
32.57 |
| SSA1-70J10 | $36.06 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20549 |
36.06 |
| SSA1-70J12 | $47.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20550 |
47.23 |
| SSA1-70J14 | $47.23 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 14 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20551 |
47.23 |
| SSA1-70J15 | $47.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20552 |
47.23 |