The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA3-55HJ40 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S5K N/A 40 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
22257
0
SSA3-55HJ45 $0.00 N/A N/A Finished N/A 3 N/A 55 N/A S5K N/A 45 mm N/A 165 mm N/A 171 mm N/A 30 mm N/A
22258
0
SSA3-56HJ28 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S5K N/A 28 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
22274
0
SSA3-56HJ30 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S5K N/A 30 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
22275
0
SSA3-56HJ32 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S5K N/A 32 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
22276
0
SSA3-56HJ35 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S5K N/A 35 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
22277
0
SSA3-56HJ40 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S5K N/A 40 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
22278
0
SSA3-56HJ45 $0.00 N/A N/A Finished N/A 3 N/A 56 N/A S5K N/A 45 mm N/A 168 mm N/A 174 mm N/A 30 mm N/A
22279
0
SSA3-60HJ28 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S5K N/A 28 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
22295
0
SSA3-60HJ30 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S5K N/A 30 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
22296
0
SSA3-60HJ32 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S5K N/A 32 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
22297
0
SSA3-60HJ35 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S5K N/A 35 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
22298
0
SSA3-60HJ40 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S5K N/A 40 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
22299
0
SSA3-60HJ45 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S5K N/A 45 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
22300
0
SSA3-60HJ50 $0.00 N/A N/A Finished N/A 3 N/A 60 N/A S5K N/A 50 mm N/A 180 mm N/A 186 mm N/A 30 mm N/A
22301
0
SSA3-70HJ28 $0.00 N/A N/A Finished N/A 3 N/A 70 N/A S5K N/A 28 mm N/A 210 mm N/A 216 mm N/A 30 mm N/A
22318
0
SSA3-70HJ30 $0.00 N/A N/A Finished N/A 3 N/A 70 N/A S5K N/A 30 mm N/A 210 mm N/A 216 mm N/A 30 mm N/A
22319
0
SSA3-70HJ32 $0.00 N/A N/A Finished N/A 3 N/A 70 N/A S5K N/A 32 mm N/A 210 mm N/A 216 mm N/A 30 mm N/A
22320
0
SSA3-70HJ35 $0.00 N/A N/A Finished N/A 3 N/A 70 N/A S5K N/A 35 mm N/A 210 mm N/A 216 mm N/A 30 mm N/A
22321
0
SSA3-70HJ40 $0.00 N/A N/A Finished N/A 3 N/A 70 N/A S5K N/A 40 mm N/A 210 mm N/A 216 mm N/A 30 mm N/A
22322
0
SSA3-70HJ45 $0.00 N/A N/A Finished N/A 3 N/A 70 N/A S5K N/A 45 mm N/A 210 mm N/A 216 mm N/A 30 mm N/A
22323
0
SSA3-70HJ50 $0.00 N/A N/A Finished N/A 3 N/A 70 N/A S5K N/A 50 mm N/A 210 mm N/A 216 mm N/A 30 mm N/A
22324
0
SSA3-80HJ28 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S5K N/A 28 mm N/A 240 mm N/A 246 mm N/A 30 mm N/A
22341
0
SSA3-80HJ30 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S5K N/A 30 mm N/A 240 mm N/A 246 mm N/A 30 mm N/A
22342
0
SSA3-80HJ32 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S5K N/A 32 mm N/A 240 mm N/A 246 mm N/A 30 mm N/A
22343
0
Unit of Measure
« 71 72 73 74 75 »