The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA3-80HJ35 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S5K N/A 35 mm N/A 240 mm N/A 246 mm N/A 30 mm N/A
22344
0
SSA3-80HJ40 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S5K N/A 40 mm N/A 240 mm N/A 246 mm N/A 30 mm N/A
22345
0
SSA3-80HJ45 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S5K N/A 45 mm N/A 240 mm N/A 246 mm N/A 30 mm N/A
22346
0
SSA3-80HJ50 $0.00 N/A N/A Finished N/A 3 N/A 80 N/A S5K N/A 50 mm N/A 240 mm N/A 246 mm N/A 30 mm N/A
22347
0
SSA4-15 $38.75 N/A N/A Plain N/A 4 N/A 15 N/A S5 N/A 20 mm N/A 60 mm N/A 68 mm N/A 40 mm N/A
22356
38.75
SSA4-15H $58.25 N/A N/A Plain N/A 4 N/A 15 N/A S5 N/A 20 mm N/A 60 mm N/A 68 mm N/A 40 mm N/A
22357
58.25
SSA4-15J20 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S5K N/A 20 mm N/A 60 mm N/A 68 mm N/A 40 mm N/A
22360
0
SSA4-15J22 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S5K N/A 22 mm N/A 60 mm N/A 68 mm N/A 40 mm N/A
22361
0
SSA4-15J25 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S5K N/A 25 mm N/A 60 mm N/A 68 mm N/A 40 mm N/A
22362
0
SSA4-18 $50.57 N/A N/A Plain N/A 4 N/A 18 N/A S5 N/A 20 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22363
50.57
SSA4-18H $69.68 N/A N/A Plain N/A 4 N/A 18 N/A S5 N/A 20 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22364
69.68
SSA4-18J20 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 20 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22369
0
SSA4-18J22 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 22 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22370
0
SSA4-18J25 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 25 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22371
0
SSA4-18J28 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 28 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22372
0
SSA4-18J30 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 30 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22373
0
SSA4-20 $59.22 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 20 N/A S5 N/A 20 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22374
59.22
SSA4-20H $78.08 N/A N/A Plain N/A 4 N/A 20 N/A S5 N/A 20 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22375
78.08
SSA4-20J20 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 20 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22382
0
SSA4-20J22 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 22 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22383
0
SSA4-20J25 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 25 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22384
0
SSA4-20J28 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 28 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22385
0
SSA4-20J30 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 30 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22386
0
SSA4-20J32 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 32 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22387
0
SSA4-20J35 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 35 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22388
0
Unit of Measure
« 71 72 73 74 75 »