The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA4-24 $78.46 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 24 N/A S5 N/A 20 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22389
78.46
SSA4-24H $104.08 N/A N/A Plain N/A 4 N/A 24 N/A S5 N/A 20 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22390
104.08
SSA4-24J20 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 20 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22398
0
SSA4-24J22 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 22 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22399
0
SSA4-24J25 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 25 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22400
0
SSA4-24J28 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 28 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22401
0
SSA4-24J30 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 30 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22402
0
SSA4-24J32 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 32 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22403
0
SSA4-24J35 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 35 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22404
0
SSA4-24J40 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 40 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22405
0
SSA4-25 $81.40 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 25 N/A S5 N/A 20 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22406
81.4
SSA4-25H $106.97 N/A N/A Plain N/A 4 N/A 25 N/A S5 N/A 20 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22407
106.97
SSA4-25J20 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 20 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22416
0
SSA4-25J22 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 22 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22417
0
SSA4-25J25 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 25 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22418
0
SSA4-25J28 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 28 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22419
0
SSA4-25J30 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 30 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22420
0
SSA4-25J32 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 32 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22421
0
SSA4-25J35 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 35 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22422
0
SSA4-25J40 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 40 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22423
0
SSA4-25J45 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 45 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22424
0
SSA4-28 $99.70 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 28 N/A S5 N/A 25 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22425
99.7
SSA4-28H $124.77 N/A N/A Plain N/A 4 N/A 28 N/A S5 N/A 25 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22426
124.77
SSA4-28J25 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 25 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22434
0
SSA4-28J28 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 28 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22435
0
Unit of Measure
« 71 72 73 74 75 »