KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA4-28J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S5K | N/A 30 mm | N/A 112 mm | N/A 120 mm | N/A 40 mm |
N/A
22436 |
0 |
| SSA4-28J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S5K | N/A 32 mm | N/A 112 mm | N/A 120 mm | N/A 40 mm |
N/A
22437 |
0 |
| SSA4-28J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S5K | N/A 35 mm | N/A 112 mm | N/A 120 mm | N/A 40 mm |
N/A
22438 |
0 |
| SSA4-28J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S5K | N/A 40 mm | N/A 112 mm | N/A 120 mm | N/A 40 mm |
N/A
22439 |
0 |
| SSA4-28J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S5K | N/A 45 mm | N/A 112 mm | N/A 120 mm | N/A 40 mm |
N/A
22440 |
0 |
| SSA4-28J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 28 | N/A S5K | N/A 50 mm | N/A 112 mm | N/A 120 mm | N/A 40 mm |
N/A
22441 |
0 |
| SSA4-30 | $105.18 |
N/A
|
N/A Plain | N/A 4 | N/A 30 | N/A S5 | N/A 25 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22442 |
105.18 |
| SSA4-30H | $130.20 | N/A | N/A Plain | N/A 4 | N/A 30 | N/A S5 | N/A 25 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22443 |
130.2 |
| SSA4-30J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22452 |
0 |
| SSA4-30J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22453 |
0 |
| SSA4-30J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22454 |
0 |
| SSA4-30J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22455 |
0 |
| SSA4-30J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22456 |
0 |
| SSA4-30J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22457 |
0 |
| SSA4-30J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22458 |
0 |
| SSA4-30J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22459 |
0 |
| SSA4-30J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 30 | N/A S5K | N/A 55 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
22460 |
0 |
| SSA4-32 | $103.25 |
N/A
|
N/A Plain | N/A 4 | N/A 32 | N/A S5 | N/A 25 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22461 |
103.25 |
| SSA4-32H | $0.00 | N/A | N/A Plain | N/A 4 | N/A 32 | N/A S5 | N/A 25 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22462 |
0 |
| SSA4-32J25 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S5K | N/A 25 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22471 |
0 |
| SSA4-32J28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S5K | N/A 28 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22472 |
0 |
| SSA4-32J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S5K | N/A 30 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22473 |
0 |
| SSA4-32J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S5K | N/A 32 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22474 |
0 |
| SSA4-32J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S5K | N/A 35 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22475 |
0 |
| SSA4-32J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S5K | N/A 40 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22476 |
0 |