The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA4-32J45 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 45 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22477
0
SSA4-32J50 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 50 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22478
0
SSA4-32J55 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 55 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22479
0
SSA4-35 $125.93 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 35 N/A S5 N/A 25 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22480
125.93
SSA4-35H $0.00 N/A N/A Plain N/A 4 N/A 35 N/A S5 N/A 25 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22481
0
SSA4-35J25 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 25 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22492
0
SSA4-35J28 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 28 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22493
0
SSA4-35J30 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 30 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22494
0
SSA4-35J32 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 32 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22495
0
SSA4-35J35 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 35 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22496
0
SSA4-35J40 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 40 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22497
0
SSA4-35J45 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 45 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22498
0
SSA4-35J50 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 50 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22499
0
SSA4-35J55 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 55 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22500
0
SSA4-35J60 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 60 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22501
0
SSA4-35J65 $0.00 N/A N/A Finished N/A 4 N/A 35 N/A S5K N/A 65 mm N/A 140 mm N/A 148 mm N/A 40 mm N/A
22502
0
SSA4-36 $129.59 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 36 N/A S5 N/A 25 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22503
129.59
SSA4-36H $0.00 N/A N/A Plain N/A 4 N/A 36 N/A S5 N/A 25 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22504
0
SSA4-36J25 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 25 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22515
0
SSA4-36J28 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 28 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22516
0
SSA4-36J30 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 30 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22517
0
SSA4-36J32 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 32 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22518
0
SSA4-36J35 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 35 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22519
0
SSA4-36J40 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 40 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22520
0
SSA4-36J45 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 45 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22521
0
Unit of Measure
« 71 72 73 74 75 »