The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA4-36J50 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 50 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22522
0
SSA4-36J55 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 55 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22523
0
SSA4-36J60 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 60 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22524
0
SSA4-36J65 $0.00 N/A N/A Finished N/A 4 N/A 36 N/A S5K N/A 65 mm N/A 144 mm N/A 152 mm N/A 40 mm N/A
22525
0
SSA4-40 $151.05 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 40 N/A S5 N/A 30 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22526
151.05
SSA4-40H $0.00 N/A N/A Plain N/A 4 N/A 40 N/A S5 N/A 30 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22527
0
SSA4-40J30 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 30 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22538
0
SSA4-40J32 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 32 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22539
0
SSA4-40J35 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 35 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22540
0
SSA4-40J40 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 40 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22541
0
SSA4-40J45 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 45 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22542
0
SSA4-40J50 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 50 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22543
0
SSA4-40J55 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 55 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22544
0
SSA4-40J60 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 60 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22545
0
SSA4-40J65 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 65 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22546
0
SSA4-40J70 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 70 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22547
0
SSA4-40J75 $0.00 N/A N/A Finished N/A 4 N/A 40 N/A S5K N/A 75 mm N/A 160 mm N/A 168 mm N/A 40 mm N/A
22548
0
SSA4-45 $186.64 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 45 N/A S5 N/A 30 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22549
186.64
SSA4-45H $0.00 N/A N/A Plain N/A 4 N/A 45 N/A S5 N/A 30 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22550
0
SSA4-45J30 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 30 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22562
0
SSA4-45J32 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 32 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22563
0
SSA4-45J35 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 35 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22564
0
SSA4-45J40 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 40 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22565
0
SSA4-45J45 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 45 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22566
0
SSA4-45J50 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 50 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22567
0
Unit of Measure
« 76 77 78 79 80 »